Manufacturer part number: ZB5CW313
Brand: SCHNEIDER ELECTRIC
Price: 11.61 €
Delivery time: 3 Days
Colour: White
Light colour: White
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZB5CW313
Shape (type) | Square | Recess diameter | 22 | Product size (height)(mm) | 30 |
---|---|---|---|---|---|
Product size (width)(mm) | 30 | Product size (depth)(mm) | 30 | IP rating | IP66 |
Bulb type | LED (monochrome) | Lighting type | Area illumination | Type (misc.) | flat |
Print motif | None | Switch features | Planar |
This page is Harmony illuminated pushbutton ZB5, part number ZB5CW313.
You can find the detail information about specifications and dimensions on part number ZB5CW313.
Part Number |
---|
ZB5CW343 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Light colour |
---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | Red | Red |