Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Switching current (max.)(A) | 3 | Switching voltage(V) | 240 | IP rating | IP65 |
---|---|---|---|---|---|
Case colour | Light grey | Connection (components) | Screws | Functions (switches) | momentary |
Lighting type | None | Switch features | + enclosure |