Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Recess diameter | 22 | Max. temperature(°C) | +70 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
IP rating | IP65 | Contact type | 1 maker | Colour | Black |
Functions (switches) | momentary | Lighting type | None | Print motif | None |