Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LA1KN11 |
LA1KN22 |
LA1KN31 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching voltage (min.) (V DC) | Contact type | Mounting type (relays) | |
---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | - | 1 breaker | - | ||
23.41 € | 1 | Available | 3 Days | 17 | 2 makers | DIN rail | ||
24.48 € | 1 | Available | 3 Days | 17 | 1 breaker | DIN rail |
Loading...
Product size (depth)(mm) | 35 | Product type | Auxiliary switch module | Max. temperature(°C) | +50 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | IP rating | IP2X | Connection (components) | Screw terminals |