Contactor (LC1D09BD)

Contactor LC1D09BD

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor LC1D09BD
  • Contactor LC1D09BD
  • Contactor LC1D09BD
  • Contactor LC1D09BD
  • Volume Discount

Product Details:

Manufacturer part number: LC1D09BD

Brand: SCHNEIDER ELECTRIC

Price: 114.37

Delivery time: 3 Days


Technical Data:

No. of pins: 3-pin

Product size (height): 77 mm

Product size (width): 45 mm

Product size (depth): 95 mm

Max. temperature: +60 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LC1D09BD

Part Number
LC1D09BD
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
IP rating Contact type Mounting type (relays)

114.37 €

1 Available 3 Days 3-pin774595+60-5IP201 breakerDIN rail

Loading...

  1. 1

Basic information

Product type Contactor Switching voltage (min.)(V DC) 17 Connection (components) Screw terminals

Tech Support