Control module series LUCA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LUCA12BL
LUCA32BL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating

119.83 €

1 Available 3 Days IP20

169.43 €

1 Available 3 Days IP2X

Loading...

  1. 1

Basic information

Product type Controller Switching voltage (min.)(V DC) 17 Max. temperature(°C) +70
Min. temperature(°C) -25 Mounting type (relays) Front

Tech Support