Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A9C20731
No. of pins | 1-pin | Product size (height)(mm) | 81 | Product size (width)(mm) | 18 |
---|---|---|---|---|---|
Product size (depth)(mm) | 60 | Control voltage range | 230 - 240 V AC | Nominal voltage(V AC) | 250 |
Max. temperature(°C) | +60 | Min. temperature(°C) | -5 | Current load(A) | 25 |
Power(W) | 1.2 | IP rating | IP20 | Contact type | 1 maker |
Durability | 1000000 cycles | Electrical lifespan | 100000 cycles | Mounting type (relays) | Screw-fit |