Manufacturer part number: LR2K0314
Brand: SCHNEIDER ELECTRIC
Price: 78.43 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LR2K0314
Product size (height)(mm) | 58 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 65 |
---|---|---|---|---|---|
Product type | Overload relay | Switching voltage (min.)(V DC) | 17 | Max. temperature(°C) | +55 |
Min. temperature(°C) | -20 | IP rating | IP2X | Contact type | 1 breaker |
Connection (components) | Screw terminals | Mounting type (relays) | DIN rail |
This page is Motor protection relay series LR2, part number LR2K0314.
You can find the detail information about specifications and dimensions on part number LR2K0314.
Part Number |
---|
LR2K0307 |
LR2K0308 |
LR2K0310 |
LR2K0312 |
LR2K0316 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
60.69 € | 1 | Available | 3 Days | ||
62.87 € | 1 | Available | 52 Days | ||
76.24 € | 1 | Available | 3 Days | ||
74.07 € | 1 | Available | 3 Days | ||
76.24 € | 1 | Available | 3 Days |