Protection Series LC1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LC1K0910P7

Part Number
LC1K0910P7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (depth)(mm) 35 Product type Contactor Switching voltage (min.)(V DC) 17
IP rating IP2X Contact type 1 maker Connection (components) Screw terminals
Mounting type (relays) DIN rail

This page is Protection Series LC1, part number LC1K0910P7.
You can find the detail information about specifications and dimensions on part number LC1K0910P7.

Tech Support