RC element for protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LA4KA1U
LAD4RCU
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Mounting type (relays)

13.75 €

1 Available 10 Days 25622+50Front

21.29 €

1 Available 3 Days --35+55-

Loading...

  1. 1

Basic information

Product type Contactor RC circuit Switching voltage (min.)(V DC) 17 Min. temperature(°C) -25
IP rating IP2X Connection (components) Screw terminals

Tech Support