Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LA4KE1B
Product size (height)(mm) | 25 | Product size (width)(mm) | 6 | Product size (depth)(mm) | 22 |
---|---|---|---|---|---|
Product type | Contactor varistor | Switching voltage (min.)(V DC) | 17 | Max. temperature(°C) | +50 |
Min. temperature(°C) | -25 | IP rating | IP2X | Mounting type (relays) | Front |
This page is Varistor protection, part number LA4KE1B.
You can find the detail information about specifications and dimensions on part number LA4KE1B.