Empty housing series XACA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XACA02
XACA04
XACA06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switch features

80.60 €

1 Available 3 Days 2 installation slots

89.32 €

1 Available 3 Days 4 installation slots

89.32 €

1 Available 3 Days 6 installation slots

Loading...

  1. 1

Basic information

Product type Enclosure IP rating IP65 Max. temperature(°C) +70
Min. temperature(°C) -25 Compatible with (details) Pendulum control station Material Polypropylene

Tech Support