Harmony auxiliary switch block ZB4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB4BZ1015

Part Number
ZB4BZ1015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 53 Days

Loading...

  1. 1

Basic information

Product type Contact Switching current (max.)(A) 3 Switching voltage(V) 240
Compatible with (details) Harmony metal switches Contact type 1 maker Switch position(s) 1 NO
Connection (components) Pull spring Functions (switches) momentary Mounting type Front panel fixed

This page is Harmony auxiliary switch block ZB4, part number ZB4BZ1015.
You can find the detail information about specifications and dimensions on part number ZB4BZ1015.

Tech Support