Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product type | Label holder | Product size (length)(mm) | 50 | Product size (width)(mm) | 30 |
---|---|---|---|---|---|
Recess diameter(mm) | 22 | Compatible with (details) | Harmony front elements round and square | Print motif | Blank |
Switch features | + label |