• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LED + fixing adapter, + bulb holder

LED  + fixing adapter, + bulb holder
  • Volume Discount

Product Details:

Manufacturer part number: ZB5AVB1

Brand: SCHNEIDER ELECTRIC

Price: 14.81

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB5AVB1

Part Number
ZB5AVB1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type LED Product size (depth)(mm) 32 Product size (height)(mm) 42
Product size (width)(mm) 30 Switching voltage(V DC) 24 Compatible with (details) Harmony metal switches
Switch features + bulb holder Light colour White Connection (components) Screws
Mounting type Front panel fixed

This page is LED + fixing adapter, + bulb holder, part number ZB5AVB1.
You can find the detail information about specifications and dimensions on part number ZB5AVB1.

Tech Support