Shield carrier series ZBZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZBZ32
ZBZ33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (width)
(mm)

1.33 €

1 Available 3 Days 3040

1.33 €

1 Available 3 Days 5030

Loading...

  1. 1

Basic information

Product type Label holder Recess diameter(mm) 22.5

Tech Support