Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Recess diameter | 22.5 | Product size (width)(mm) | 40 | Product size (depth)(mm) | 82 |
---|---|---|---|---|---|
Product type | Kill switch | Button diameter(mm) | 40 | Switching current (max.)(A) | 3 |
Switching voltage(V AC) | 240 | IP rating | IP66 | Contact type | 1 maker |
Colour | Red | Connection (components) | Screws | Functions (switches) | latch |