Manufacturer part number: 33459
Brand: SCHNEIDER ELECTRIC
Price: 0.40 €
Delivery time: 3 Days
Product size (width): 280 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33459
Product size (height)(mm) | 327 | Product size (depth)(mm) | 147 | Product type | Isolator switch |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | Min. temperature(°C) | -25 | Switching current (max.)(A) | 1600 |
Switching voltage(V AC) | 690 | IP rating | IP30 | Durability | 6000 cycles |
Colour | Black |
This page is Switch Disconnectors Compact, part number 33459.
You can find the detail information about specifications and dimensions on part number 33459.
Part Number |
---|
33458 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) |
---|---|---|---|---|---|
0.36 € | 1 | 3 Days | 210 |