Climasys forced vent. metal grilles and 2 anti-insect filters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYCVF54M230MM2

Part Number
NSYCVF54M230MM2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.43 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Product type Fan unit Air flow rate(m3/h) 170 Operating voltage(V) 230
Product size (height)(mm) 120 Product size (width)(mm) 120 Product size (depth)(mm) 38
IP rating IP33 Quantity(pc(s)) 1

Tech Support