Coaxial cable DisplayPort Connector

Coaxial cable DisplayPort Connector
  • Volume Discount
Very thin Display Port cable based on COAX wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DP-COAX-MM-0.5M
DP-COAX-MM-1.0M
DP-COAX-MM-2.0M
DP-COAX-MM-3.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

16.48 €

1 Available 4 Days 0.5

19.28 €

1 Available 4 Days 1

31.54 €

1 Available 4 Days 2

37.16 €

1 Available 4 Days 3

Loading...

  1. 1

Basic information

Connector type CN1 DisplayPort male Connector type CN2 DisplayPort male

Tech Support