Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
39.51 € | 1 | 4 Days | |||
68.55 € | 1 | 4 Days | |||
55.51 € | 1 | 4 Days | |||
91.20 € | 1 | 4 Days | |||
101.05 € | 1 | 4 Days | |||
44.31 € | 1 | 4 Days | |||
83.08 € | 1 | 4 Days | |||
71.63 € | 1 | 4 Days | |||
121.85 € | 1 | 4 Days | |||
45.78 € | 1 | 4 Days | |||
74.95 € | 1 | 4 Days | |||
97.48 € | 1 | 4 Days | |||
107.32 € | 1 | 4 Days | |||
50.58 € | 1 | 4 Days | |||
83.08 € | 1 | 4 Days | |||
78.15 € | 1 | 4 Days | |||
117.05 € | 1 | 4 Days | |||
121.85 € | 1 | 4 Days | |||
146.22 € | 1 | 4 Days | |||
113.72 € | 1 | 4 Days | |||
230.40 € | 1 | 4 Days | |||
307.94 € | 1 | 4 Days | |||
312.74 € | 1 | 4 Days | |||
316.06 € | 1 | 4 Days | |||
372.55 € | 1 | 4 Days | |||
340.31 € | 1 | 4 Days | |||
356.43 € | 1 | 4 Days | |||
307.94 € | 1 | 4 Days | |||
307.94 € | 1 | 4 Days | |||
348.55 € | 1 | 4 Days | |||
372.55 € | 1 | 4 Days | |||
26.46 € | 1 | 4 Days | |||
29.54 € | 1 | 4 Days | |||
29.54 € | 1 | 4 Days | |||
29.54 € | 1 | 4 Days | |||
29.54 € | 1 | 4 Days | |||
29.54 € | 1 | 4 Days | |||
212.68 € | 1 | 4 Days | |||
68.55 € | 1 | 4 Days | |||
112.25 € | 1 | 4 Days | |||
96.00 € | 1 | 4 Days | |||
144.49 € | 1 | 4 Days |
Loading...
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces PROFINET | 0 | Number of HW-interfaces serial TTY | 0 |
---|---|---|---|---|---|
Number of HW-interfaces parallel | 0 | Number of HW-interfaces Wireless | 0 | With optical interface | No |
Supporting protocol for TCP/IP | No | Supporting protocol for INTERBUS | No | Supporting protocol for ASI | No |
Supporting protocol for KNX | No | Supporting protocol for Data-Highway | No | Supporting protocol for SUCONET | No |
Supporting protocol for LON | No | Supporting protocol for PROFINET CBA | No | Supporting protocol for SERCOS | No |
Supporting protocol for Foundation Fieldbus | No | Supporting protocol for AS-Interface Safety at Work | No | Supporting protocol for DeviceNet Safety | No |
Supporting protocol for INTERBUS-Safety | No | Radio standard Bluetooth | No | Radio standard WLAN 802.11 | No |
Radio standard GPRS | No | Radio standard GSM | No | Radio standard UMTS | No |
Degree of protection (IP) | IP20 | Front build in possible | No | Rack-assembly possible | No |
Width | 11.5 | Height | 120 | Depth | 76 |