Solid-State Relays

Click on this image to zoom in.

Click on this image to zoom in.

Solid-State Relays

Standard Unit Price:
14.75
Shipping Days:
9 Days

Solid-state relay for switching and amplifying digital signals. The relay operates wear-free and noiselessly. Control circuit and load circuit are electrically isolated.

Part Number
Input voltage

Refine by

  • 4 - 6
  • 4.75 - 5.25
  • 9.6 - 14.4
  • 10 - 32
  • 12 - 28
  • 19.2 - 28.8
  • 21.6 - 26.4
  • 21.6 - 253
  • 38.4 - 72
  • 43.2 - 52.8
  • 48 - 72
  • 88 - 132
  • 96 - 144
  • 108 - 132
  • 184 - 253
  • 187 - 242
  • 195.5 - 253
  • 207 - 241.5
  • 207 - 253
  • Clear
Output voltage

Refine by

  • 0 - 33
  • 0 - 35
  • 3 - 33
  • 3 - 48
  • 4.75 - 5.25
  • 5 - 33
  • 5 - 48
  • 8 - 30
  • 12 - 275
  • 12 - 300
  • 19.2 - 28.8
  • 19.6 - 28.8
  • 24 - 230
  • 24 - 240
  • 24 - 250
  • Clear
Rated operation current Ie

Refine by

  • 0.05
  • 0.1
  • 0.5
  • 1
  • 2
  • 3.5
  • 4
  • 5
  • 10
  • Clear
Type of digital output

Refine by

  • Other
  • Transistor
  • Clear
With LED indication

Refine by

  • No
  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 - 6
3 - 48
0.1
Transistor
Yes
79 Days
34.48

1126920000
Part Number : 1126920000
Shipping Days 79 Days
Standard Unit Price 34.48

Specificationtitle

  • Input voltage
    4 - 6
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
9.6 - 14.4
3 - 48
0.1
Transistor
Yes
79 Days
34.48

1126930000
Part Number : 1126930000
Shipping Days 79 Days
Standard Unit Price 34.48

Specificationtitle

  • Input voltage
    9.6 - 14.4
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
19.2 - 28.8
3 - 48
0.1
Transistor
Yes
79 Days
24.08

1126940000
Part Number : 1126940000
Shipping Days 79 Days
Standard Unit Price 24.08

Specificationtitle

  • Input voltage
    19.2 - 28.8
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
21.6 - 26.4
3 - 48
0.1
Transistor
Yes
79 Days
26.65

1126950000
Part Number : 1126950000
Shipping Days 79 Days
Standard Unit Price 26.65

Specificationtitle

  • Input voltage
    21.6 - 26.4
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
43.2 - 52.8
3 - 48
0.1
Transistor
Yes
79 Days
26.65

1126960000
Part Number : 1126960000
Shipping Days 79 Days
Standard Unit Price 26.65

Specificationtitle

  • Input voltage
    43.2 - 52.8
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
48 - 72
3 - 48
0.1
Transistor
Yes
79 Days
30.88

1126970000
Part Number : 1126970000
Shipping Days 79 Days
Standard Unit Price 30.88

Specificationtitle

  • Input voltage
    48 - 72
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
108 - 132
3 - 48
0.1
Transistor
Yes
79 Days
30.88

1126980000
Part Number : 1126980000
Shipping Days 79 Days
Standard Unit Price 30.88

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
207 - 253
3 - 48
0.1
Transistor
Yes
79 Days
30.88

1126990000
Part Number : 1126990000
Shipping Days 79 Days
Standard Unit Price 30.88

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
108 - 132
3 - 48
0.1
Transistor
Yes
79 Days
36.32

1127000000
Part Number : 1127000000
Shipping Days 79 Days
Standard Unit Price 36.32

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
207 - 253
3 - 48
0.1
Transistor
Yes
79 Days
36.32

1127010000
Part Number : 1127010000
Shipping Days 79 Days
Standard Unit Price 36.32

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
21.6 - 253
3 - 48
0.1
Transistor
Yes
79 Days
39.68

1127020000
Part Number : 1127020000
Shipping Days 79 Days
Standard Unit Price 39.68

Specificationtitle

  • Input voltage
    21.6 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
4 - 6
3 - 48
0.1
Transistor
Yes
79 Days
34.48

1127030000
Part Number : 1127030000
Shipping Days 79 Days
Standard Unit Price 34.48

Specificationtitle

  • Input voltage
    4 - 6
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
9.6 - 14.4
3 - 48
0.1
Transistor
Yes
79 Days
34.48

1127040000
Part Number : 1127040000
Shipping Days 79 Days
Standard Unit Price 34.48

Specificationtitle

  • Input voltage
    9.6 - 14.4
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
19.2 - 28.8
3 - 48
0.1
Transistor
Yes
9 Days
24.08

1127050000
Part Number : 1127050000
Shipping Days 9 Days
Standard Unit Price 24.08

Specificationtitle

  • Input voltage
    19.2 - 28.8
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
21.6 - 26.4
3 - 48
0.1
Transistor
Yes
79 Days
26.65

1127060000
Part Number : 1127060000
Shipping Days 79 Days
Standard Unit Price 26.65

Specificationtitle

  • Input voltage
    21.6 - 26.4
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
43.2 - 52.8
3 - 48
0.1
Transistor
Yes
79 Days
26.65

1127070000
Part Number : 1127070000
Shipping Days 79 Days
Standard Unit Price 26.65

Specificationtitle

  • Input voltage
    43.2 - 52.8
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
48 - 72
3 - 48
0.1
Transistor
Yes
79 Days
31.28

1127080000
Part Number : 1127080000
Shipping Days 79 Days
Standard Unit Price 31.28

Specificationtitle

  • Input voltage
    48 - 72
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
108 - 132
3 - 48
0.1
Transistor
Yes
79 Days
30.88

1127090000
Part Number : 1127090000
Shipping Days 79 Days
Standard Unit Price 30.88

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
207 - 253
3 - 48
0.1
Transistor
Yes
79 Days
30.88

1127100000
Part Number : 1127100000
Shipping Days 79 Days
Standard Unit Price 30.88

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
108 - 132
3 - 48
0.1
Transistor
Yes
79 Days
36.32

1127110000
Part Number : 1127110000
Shipping Days 79 Days
Standard Unit Price 36.32

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
207 - 253
3 - 48
0.1
Transistor
Yes
79 Days
36.32

1127120000
Part Number : 1127120000
Shipping Days 79 Days
Standard Unit Price 36.32

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
21.6 - 253
3 - 48
0.1
Transistor
Yes
79 Days
39.68

1127130000
Part Number : 1127130000
Shipping Days 79 Days
Standard Unit Price 39.68

Specificationtitle

  • Input voltage
    21.6 - 253
  • Output voltage
    3 - 48
  • Rated operation current Ie
    0.1
  • Type of digital output
    Transistor
  • With LED indication
    Yes
4 - 6
3 - 33
2
Other
Yes
79 Days
37.52

1127140000
Part Number : 1127140000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    4 - 6
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
9.6 - 14.4
3 - 33
2
Other
Yes
79 Days
37.52

1127150000
Part Number : 1127150000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    9.6 - 14.4
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
19.2 - 28.8
3 - 33
2
Other
Yes
9 Days
34.00

1127170000
Part Number : 1127170000
Shipping Days 9 Days
Standard Unit Price 34.00

Specificationtitle

  • Input voltage
    19.2 - 28.8
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
21.6 - 26.4
3 - 33
2
Other
Yes
79 Days
36.65

1127180000
Part Number : 1127180000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    21.6 - 26.4
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
43.2 - 52.8
3 - 33
2
Other
Yes
79 Days
36.65

1127190000
Part Number : 1127190000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    43.2 - 52.8
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
48 - 72
3 - 33
2
Other
Yes
79 Days
40.08

1127200000
Part Number : 1127200000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    48 - 72
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
108 - 132
3 - 33
2
Other
Yes
79 Days
40.08

1127210000
Part Number : 1127210000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
207 - 253
3 - 33
2
Other
Yes
79 Days
40.08

1127220000
Part Number : 1127220000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
108 - 132
3 - 33
2
Other
Yes
79 Days
45.35

1127230000
Part Number : 1127230000
Shipping Days 79 Days
Standard Unit Price 45.35

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
207 - 253
3 - 33
2
Other
Yes
79 Days
45.35

1127240000
Part Number : 1127240000
Shipping Days 79 Days
Standard Unit Price 45.35

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
21.6 - 253
3 - 33
2
Other
Yes
79 Days
49.85

1127250000
Part Number : 1127250000
Shipping Days 79 Days
Standard Unit Price 49.85

Specificationtitle

  • Input voltage
    21.6 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
4 - 6
3 - 33
2
Other
Yes
79 Days
37.52

1127270000
Part Number : 1127270000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    4 - 6
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
9.6 - 14.4
3 - 33
2
Other
Yes
79 Days
37.52

1127280000
Part Number : 1127280000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    9.6 - 14.4
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
19.2 - 28.8
3 - 33
2
Other
Yes
9 Days
34.00

1127290000
Part Number : 1127290000
Shipping Days 9 Days
Standard Unit Price 34.00

Specificationtitle

  • Input voltage
    19.2 - 28.8
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
21.6 - 26.4
3 - 33
2
Other
Yes
79 Days
36.65

1127300000
Part Number : 1127300000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    21.6 - 26.4
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
43.2 - 52.8
3 - 33
2
Other
Yes
79 Days
36.65

1127310000
Part Number : 1127310000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    43.2 - 52.8
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
48 - 72
3 - 33
2
Other
Yes
79 Days
40.80

1127320000
Part Number : 1127320000
Shipping Days 79 Days
Standard Unit Price 40.80

Specificationtitle

  • Input voltage
    48 - 72
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
108 - 132
3 - 33
2
Other
Yes
79 Days
40.08

1127330000
Part Number : 1127330000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
207 - 253
3 - 33
2
Other
Yes
79 Days
40.08

1127340000
Part Number : 1127340000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
108 - 132
3 - 33
2
Other
Yes
79 Days
45.35

1127350000
Part Number : 1127350000
Shipping Days 79 Days
Standard Unit Price 45.35

Specificationtitle

  • Input voltage
    108 - 132
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
207 - 253
3 - 33
2
Other
Yes
79 Days
45.35

1127370000
Part Number : 1127370000
Shipping Days 79 Days
Standard Unit Price 45.35

Specificationtitle

  • Input voltage
    207 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
21.6 - 253
3 - 33
2
Other
Yes
79 Days
49.85

1127380000
Part Number : 1127380000
Shipping Days 79 Days
Standard Unit Price 49.85

Specificationtitle

  • Input voltage
    21.6 - 253
  • Output voltage
    3 - 33
  • Rated operation current Ie
    2
  • Type of digital output
    Other
  • With LED indication
    Yes
4 - 6
24 - 240
1
Other
Yes
79 Days
37.52

1127390000
Part Number : 1127390000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    4 - 6
  • Output voltage
    24 - 240
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes
9.6 - 14.4
24 - 250
1
Other
Yes
79 Days
37.52

1127400000
Part Number : 1127400000
Shipping Days 79 Days
Standard Unit Price 37.52

Specificationtitle

  • Input voltage
    9.6 - 14.4
  • Output voltage
    24 - 250
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes
19.2 - 28.8
24 - 240
1
Other
Yes
79 Days
34.00

1127410000
Part Number : 1127410000
Shipping Days 79 Days
Standard Unit Price 34.00

Specificationtitle

  • Input voltage
    19.2 - 28.8
  • Output voltage
    24 - 240
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes
21.6 - 26.4
24 - 240
1
Other
Yes
79 Days
36.65

1127420000
Part Number : 1127420000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    21.6 - 26.4
  • Output voltage
    24 - 240
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes
43.2 - 52.8
24 - 240
1
Other
Yes
79 Days
36.65

1127430000
Part Number : 1127430000
Shipping Days 79 Days
Standard Unit Price 36.65

Specificationtitle

  • Input voltage
    43.2 - 52.8
  • Output voltage
    24 - 240
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes
48 - 72
24 - 240
1
Other
Yes
79 Days
40.08

1127440000
Part Number : 1127440000
Shipping Days 79 Days
Standard Unit Price 40.08

Specificationtitle

  • Input voltage
    48 - 72
  • Output voltage
    24 - 240
  • Rated operation current Ie
    1
  • Type of digital output
    Other
  • With LED indication
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. Next >>

Tech Support