Copper Data Cable (Assembled), Connecting Line

Click on this image to zoom in.

Click on this image to zoom in.

Copper Data Cable (Assembled), Connecting Line

Standard Unit Price:
36.49
Shipping Days:
4 Days

Ready-for-connection data lines with copper wires.

Part Number
Material connector of connector housing connection 1

Refine by

  • Plastic
  • Clear
Material connector of connector housing connection 2

Refine by

  • Plastic
  • Clear
Colour outer sheath

Refine by

  • Black
  • Green
  • Purple/violet
  • Clear
Flame retardant

Refine by

  • In accordance with EN 60332-3-24
  • Clear
Degree of protection (IP)

Refine by

  • IP65
  • IP67
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
Black
In accordance with EN 60332-3-24
IP65
4 Days
119.82

1058502000
Part Number : 1058502000
Shipping Days 4 Days
Standard Unit Price 119.82

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Flame retardant
    In accordance with EN 60332-3-24
  • Degree of protection (IP)
    IP65
-
-
Black
-
IP67
72 Days
149.40

1060132000
Part Number : 1060132000
Shipping Days 72 Days
Standard Unit Price 149.40

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Black
-
IP67
43 Days
96.82

1101750100
Part Number : 1101750100
Shipping Days 43 Days
Standard Unit Price 96.82

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Black
-
IP67
4 Days
54.38

1116740000
Part Number : 1116740000
Shipping Days 4 Days
Standard Unit Price 54.38

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Black
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
Plastic
Plastic
Black
-
IP67
4 Days
95.42

1268520000
Part Number : 1268520000
Shipping Days 4 Days
Standard Unit Price 95.42

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
Plastic
Plastic
Black
-
IP67
4 Days
80.51

1288820300
Part Number : 1288820300
Shipping Days 4 Days
Standard Unit Price 80.51

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
45.48

1296770015
Part Number : 1296770015
Shipping Days 4 Days
Standard Unit Price 45.48

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
45 Days
58.25

1296790330
Part Number : 1296790330
Shipping Days 45 Days
Standard Unit Price 58.25

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
45 Days
60.68

1296790390
Part Number : 1296790390
Shipping Days 45 Days
Standard Unit Price 60.68

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
64.74

1296790490
Part Number : 1296790490
Shipping Days 4 Days
Standard Unit Price 64.74

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
67.18

1296790550
Part Number : 1296790550
Shipping Days 4 Days
Standard Unit Price 67.18

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
72.03

1296790670
Part Number : 1296790670
Shipping Days 4 Days
Standard Unit Price 72.03

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
76.09

1296790770
Part Number : 1296790770
Shipping Days 4 Days
Standard Unit Price 76.09

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
36.49

1304030025
Part Number : 1304030025
Shipping Days 4 Days
Standard Unit Price 36.49

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
51.69

1304030400
Part Number : 1304030400
Shipping Days 4 Days
Standard Unit Price 51.69

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
Plastic
Plastic
Purple/violet
-
IP67
4 Days
61.98

Part Number : 1341850030
Shipping Days 4 Days
Standard Unit Price 61.98

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Purple/violet
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
45.26

Part Number : 1350030010
Shipping Days 4 Days
Standard Unit Price 45.26

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67
-
-
Green
-
IP67
4 Days
45.26

Part Number : 1350040010
Shipping Days 4 Days
Standard Unit Price 45.26

Specificationtitle

  • Material connector of connector housing connection 1
    -
  • Material connector of connector housing connection 2
    -
  • Colour outer sheath
    Green
  • Flame retardant
    -
  • Degree of protection (IP)
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support