Copper Data Cable (Assembled), Connecting Line, M12 / M12, Pin, 90° - Socket 90°, Shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1062150030
1062150100
1062150150
1062150200
1062150300
1062150500
1062151000
1062151500
1062152000
1062210150
1062210300
1062210500
1062211000
1062330020
1062330030
1062330040
1062330060
1062330150
1062330300
1062330500
1062331000
1062332000
1075410100
1075410200
1075410500
1075411000
1076550100
1076550200
1076550500
1076551000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material connector of connector housing connection 1 Material connector of connector housing connection 2 Colour outer sheath
-

61.97 €

1 29 Days --Black
-

65.55 €

1 4 Days --Black

68.11 €

1 4 Days PlasticPlasticBlack
-

70.68 €

1 29 Days --Black

75.80 €

1 29 Days PlasticPlasticBlack

86.06 €

1 72 Days PlasticPlasticBlack

111.69 €

1 4 Days PlasticPlasticBlack
-

137.31 €

1 29 Days --Black
-

162.94 €

1 4 Days --Black

67.11 €

1 72 Days PlasticPlasticBlack

73.77 €

1 72 Days PlasticPlasticBlack

82.68 €

1 72 Days PlasticPlasticBlack

104.91 €

1 72 Days PlasticPlasticBlack
-

61.46 €

1 72 Days PlasticPlasticPurple/violet
-

61.98 €

1 72 Days PlasticPlasticPurple/violet
-

62.51 €

1 72 Days PlasticPlasticPurple/violet
-

63.54 €

1 72 Days PlasticPlasticPurple/violet

68.18 €

1 72 Days PlasticPlasticPurple/violet

75.97 €

1 4 Days PlasticPlasticPurple/violet

86.32 €

1 72 Days PlasticPlasticPurple/violet

112.22 €

1 4 Days PlasticPlasticPurple/violet
-

164.03 €

1 72 Days PlasticPlasticPurple/violet

96.82 €

1 72 Days --Blue

103.00 €

1 72 Days --Blue

121.57 €

1 72 Days --Blue

152.51 €

1 72 Days --Blue

96.82 €

1 72 Days --Black

103.00 €

1 72 Days --Black

121.57 €

1 72 Days --Black

152.51 €

1 72 Days --Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP67

Tech Support