Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length | Type of connector connection 1 | Type of connector connection 2 | Case connector connection 1 | Case connector connection 2 | Colour outer sheath | Flame retardant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.75 € | 1 | 43 Days | 0.3 | M12 | M12 | Other | Other | Black | - | |||
62.65 € | 1 | 4 Days | 1 | M12 | M12 | Other | Other | Black | - | |||
68.95 € | 1 | 4 Days | 1.5 | M12 | M12 | Other | Other | Black | - | |||
81.65 € | 1 | 43 Days | 2.5 | M12 | M12 | Other | Other | Black | - | |||
87.97 € | 1 | 4 Days | 3 | M12 | M12 | Other | Other | Black | - | |||
113.31 € | 1 | 4 Days | 5 | M12 | M12 | Other | Other | Black | - | |||
132.32 € | 1 | 43 Days | 6.5 | M12 | M12 | Other | Other | Black | - | |||
144.97 € | 1 | 43 Days | 7.5 | M12 | M12 | Other | Other | Black | - | |||
176.68 € | 1 | 4 Days | 10 | M12 | M12 | Other | Other | Black | - | |||
252.65 € | 1 | 4 Days | 16 | - | - | - | - | Black | - | |||
303.32 € | 1 | 4 Days | 20 | - | - | - | - | Black | - | |||
315.98 € | 1 | 43 Days | 21 | M12 | M12 | Other | Other | Black | - | |||
1,315.54 € | 1 | 43 Days | 100 | M12 | M12 | Other | Other | Black | - | |||
52.85 € | 1 | 4 Days | 0.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
55.66 € | 1 | 4 Days | 1 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
58.54 € | 1 | 4 Days | 1.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
61.37 € | 1 | 4 Days | 2 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
62.45 € | 1 | 43 Days | 2.2 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
67.09 € | 1 | 4 Days | 3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
78.51 € | 1 | 4 Days | 5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
82.45 € | 1 | 43 Days | 5.7 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
89.83 € | 1 | 4 Days | 7 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
91.55 € | 1 | 43 Days | 7.3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
107.05 € | 1 | 4 Days | 10 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
135.58 € | 1 | 43 Days | 15 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
164.11 € | 1 | 4 Days | 20 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
192.62 € | 1 | 4 Days | 25 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
221.15 € | 1 | 43 Days | 30 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
249.68 € | 1 | 43 Days | 35 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
335.26 € | 1 | 43 Days | 50 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
52.85 € | 1 | 43 Days | 0.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
55.66 € | 1 | 4 Days | 1 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
58.54 € | 1 | 4 Days | 1.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
67.09 € | 1 | 4 Days | 3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
72.78 € | 1 | 4 Days | 4 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
78.51 € | 1 | 4 Days | 5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
107.05 € | 1 | 4 Days | 10 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
118.35 € | 1 | 43 Days | 12 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
135.45 € | 1 | 43 Days | 15 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
192.62 € | 1 | 43 Days | 25 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
249.48 € | 1 | 43 Days | 35 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
68.95 € | 1 | 43 Days | 1.5 | M12 | M12 | Other | Other | Black | - | |||
87.97 € | 1 | 43 Days | 3 | M12 | M12 | Other | Other | Black | - | |||
113.31 € | 1 | 43 Days | 5 | M12 | M12 | Other | Other | Black | - | |||
176.68 € | 1 | 43 Days | 10 | M12 | M12 | Other | Other | Black | - | |||
55.66 € | 1 | 72 Days | 1 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
58.54 € | 1 | 4 Days | 1.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
67.09 € | 1 | 4 Days | 3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
78.51 € | 1 | 4 Days | 5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
107.05 € | 1 | 72 Days | 10 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
192.45 € | 1 | 4 Days | 25 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
51.69 € | 1 | 72 Days | 0.3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
58.54 € | 1 | 72 Days | 1.5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
61.37 € | 1 | 4 Days | 2 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
67.09 € | 1 | 4 Days | 3 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
78.51 € | 1 | 72 Days | 5 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
107.05 € | 1 | 4 Days | 10 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
135.58 € | 1 | 72 Days | 15 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
164.11 € | 1 | 72 Days | 20 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 | |||
192.62 € | 1 | 72 Days | 25 | M12 | M12 | Other | Other | Green | In accordance with EN 60332-3-24 |
Loading...
Cable type | SF/UTP | Category | 5E | Oil resistant (acc. EN 60811-404) | Yes |
---|
Configure
Basic Attributes
Length
Type of connector connection 1
Type of connector connection 2
Case connector connection 1
Case connector connection 2
Colour outer sheath
Flame retardant
Filter by standard shipping days
Optional Attributes