Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9457670060 |
9457690060 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
10.32 € | 1 | 4 Days | |||
10.32 € | 1 | 4 Days |
Loading...
Material connector of connector housing connection 1 | Plastic | Material connector of connector housing connection 2 | Plastic | Colour outer sheath | Black |
---|---|---|---|---|---|
Flame retardant | In accordance with EN 60332-3-24 | Degree of protection (IP) | IP65 |