Copper Data Cable (Assembled), One End without Connector, M12, Female Socket, Straight, Shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1060120150
1060120300
1060120500
1060121000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.89 €

1 4 Days

43.57 €

1 4 Days

52.46 €

1 4 Days

74.69 €

1 4 Days

Loading...

  1. 1

Basic information

Material connector of connector housing connection 1 Plastic Material connector of connector housing connection 2 Plastic Colour outer sheath Black
Degree of protection (IP) IP67

Tech Support