Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1005469901 |
1027920120 |
1099790100 |
1106800030 |
1108420010 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Type of electrical connection, field-sided | Type of electrical connection, box-sided | Material of cable sheath | Halogen free | Colour cable sheath | With LED indication | Screened | Material contact body | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 29.28 € | 1 | 72 Days | 3 | Other | Other | - | - | - | - | - | - | - | - | - | - | - | ||
- | 27.83 € | 10 | 4 Days | 3 | Other | Other | - | - | - | - | - | - | - | - | - | - | - | ||
- | 35.68 € | 1 | 4 Days | - | Other | Other | - | - | - | - | - | - | - | - | - | - | - | ||
9.95 € | 1 | 4 Days | 3 | Free conductor end | M12 | PUR (Polyurethane) | Yes | Black | No | No | Other | Au | -40 - 80 | -25 - 80 | 4 | 250 | |||
- | 27.97 € | 1 | 4 Days | 3 | Other | Other | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Type of cable | Multi-core |
---|
Configure
Basic Attributes
Number of poles
Type of electrical connection, field-sided
Type of electrical connection, box-sided
Material of cable sheath
Halogen free
Colour cable sheath
With LED indication
Screened
Material contact body
Material of contact surface
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Rated current In
Nominal rated voltage
Filter by standard shipping days
Optional Attributes