Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M12, Twin Cabling, Pin, Straight, 2X Socket, Straight
- Standard Unit Price:
-
25.35 €
- Shipping Days:
-
32 Days
Ready-to-connect adapter cable for sensor-actuator cables.
Basic Specifications
-
- Type of electrical connection, field-sided
- M12
-
- Type of plug-in contact, field sided
- Male (plug)
-
- Positioning cable feed, field-sided
- Straight
-
- Type of electrical connection, box-sided
- M12
-
- Type of plug-in contact, box-sided
- Male (plug)
-
- Positioning cable feed, box-sided
- Straight
-
- Colour cable sheath
- Black
-
- With LED indication
- No
-
- Screened
- No
-
- Type of cable
- Multi-core
-
- Material of contact surface
- Au
-
- Rated current In
- 4