Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M8, Twin Cabling, Pin, Straight, 2X Socket, Straight
- Standard Unit Price:
-
24.32 €
- Shipping Days:
-
4 Days
Ready-to-connect adapter cable for sensor-actuator cables.
Basic Specifications
-
- Number of poles
- 3
-
- Type of electrical connection, field-sided
- M8
-
- Type of plug-in contact, field sided
- Male (plug)
-
- Positioning cable feed, field-sided
- Straight
-
- Type of electrical connection, box-sided
- M12
-
- Type of plug-in contact, box-sided
- Male (plug)
-
- Positioning cable feed, box-sided
- Straight
-
- Halogen free
- Yes
-
- With LED indication
- No
-
- Screened
- No
-
- Type of cable
- Multi-core
-
- Material contact body
- CuZn
-
- Material of contact surface
- Au
-
- Permitted cable outer temperature, fixed
- -40 - 80
-
- Permitted cable outer temperature, in movement
- -25 - 80
-
- Rated current In
- 4
-
- Nominal rated voltage
- 60