• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sensor-Actuator Cable (Assembled), Connecting Line, M12 / M12

Sensor-Actuator Cable (Assembled), Connecting Line, M12 / M12

Click on this image to zoom in.

Click on this image to zoom in.

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1004310150
1004310300
1004310500
1004311000
1004320100
1004320150
1004320200
1004320300
1004320500
1004320750
1004321000
1009150800
1009160800
1009180500
1009180800
1009181000
1009190800
1009200800
1009210800
1009220800
1011620800
1011630800
1011950800
1011960800
1011970150
1011970300
1011970500
1011971000
1011990150
1011990300
1011990500
1011991000
1012050800
1020930030
1020930100
1020930150
1020930200
1020930300
1020930500
1020931000
1021710140
1021710150
1021710160
1021710300
1021710500
1021710830
1021711000
1021720150
1021720300
1021720500
1021721000
1021730150
1021730300
1021730500
1021731000
1021740150
1021740300
1021740500
1021741000
1027190030
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Type of plug-in contact, field sided Positioning cable feed, field-sided Type of plug-in contact, box-sided Positioning cable feed, box-sided Cable length Colour cable sheath With LED indication Screened Permitted cable outer temperature, fixed Permitted cable outer temperature, in movement Rated current In Nominal rated voltage

25.23 €

1 4 Days 4Female (bus)AngledMale (plug)Straight1.5BlackYesNo-40 - 105-30 - 105424

25.32 €

1 4 Days 4Female (bus)AngledMale (plug)Straight3BlackYesNo-40 - 105-30 - 105424

32.34 €

1 4 Days 4Female (bus)AngledMale (plug)Straight5BlackYesNo-40 - 105-30 - 105424

42.52 €

1 4 Days 4Female (bus)AngledMale (plug)Straight10BlackYesNo-40 - 105-30 - 105424

22.65 €

1 4 Days 3Female (bus)AngledMale (plug)Straight1BlackYesNo-40 - 105-30 - 105424

23.55 €

1 4 Days 3Female (bus)AngledMale (plug)Straight1.5BlackYesNo-40 - 105-30 - 105424

24.48 €

1 4 Days 3Female (bus)AngledMale (plug)Straight2BlackYesNo-40 - 105-30 - 105424

26.29 €

1 4 Days 3Female (bus)AngledMale (plug)Straight3BlackYesNo-40 - 105-30 - 105424

29.95 €

1 4 Days 3Female (bus)AngledMale (plug)Straight5BlackYesNo-40 - 105-30 - 105424

34.52 €

1 4 Days 3Female (bus)AngledMale (plug)Straight7.5BlackYesNo-40 - 105-30 - 105424

39.08 €

1 4 Days 3Female (bus)AngledMale (plug)Straight10BlackYesNo-40 - 105-30 - 105424

33.42 €

1 4 Days 5Female (bus)AngledFemale (bus)Angled8BlackNoNo-40 - 80-25 - 804125

26.02 €

1 4 Days 3Female (bus)StraightFemale (bus)Straight8BlackNoNo-40 - 80-25 - 804250
-

24.60 €

1 4 Days 4Female (bus)StraightFemale (bus)Straight5BlackNoNo-40 - 80-25 - 804250

29.32 €

1 4 Days 4Female (bus)StraightFemale (bus)Straight8BlackNoNo-40 - 80-25 - 804250
-

32.46 €

1 4 Days 4Female (bus)StraightFemale (bus)Straight10BlackNoNo-40 - 80-25 - 804250

33.42 €

1 4 Days 5Female (bus)StraightFemale (bus)Straight8BlackNoNo-40 - 80-25 - 804125

31.45 €

1 4 Days 3Female (bus)AngledFemale (bus)Angled8BlackYesNo-40 - 80-25 - 80424

26.02 €

1 4 Days 3Female (bus)AngledFemale (bus)Angled8BlackNoNo-40 - 80-25 - 804250

29.32 €

1 72 Days 4Female (bus)AngledFemale (bus)Angled8BlackNoNo-40 - 80-25 - 804250

30.02 €

1 4 Days 3Female (bus)StraightFemale (bus)Straight8BlackNoNo-40 - 105-30 - 1054250

30.02 €

1 4 Days 3Female (bus)AngledFemale (bus)Angled8BlackNoNo-40 - 105-30 - 1054250

36.45 €

1 4 Days 5Female (bus)StraightFemale (bus)Straight8BlackNoNo-40 - 105-30 - 1054125

36.45 €

1 4 Days 5Female (bus)AngledFemale (bus)Angled8BlackNoNo-40 - 105-30 - 1054125

21.77 €

1 4 Days 5Female (bus)StraightMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054125

25.17 €

1 4 Days 5Female (bus)StraightMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054125

29.68 €

1 4 Days 5Female (bus)StraightMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054125

40.95 €

1 4 Days 5Female (bus)StraightMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054125

21.77 €

1 4 Days 5Female (bus)AngledMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054125

25.17 €

1 4 Days 5Female (bus)AngledMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054125

29.68 €

1 4 Days 5Female (bus)AngledMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054125

40.95 €

1 4 Days 5Female (bus)AngledMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054125

35.43 €

1 4 Days 3Female (bus)AngledFemale (bus)Angled8BlackYesNo-40 - 105-30 - 105424
-

22.78 €

1 4 Days 4Female (bus)AngledMale (plug)Straight0.3BlackYesNo-40 - 105-30 - 105424
-

24.22 €

1 4 Days 4Female (bus)AngledMale (plug)Straight1BlackYesNo-40 - 105-30 - 105424

25.23 €

1 4 Days 4Female (bus)AngledMale (plug)Straight1.5BlackYesNo-40 - 105-30 - 105424
-

26.25 €

1 4 Days 4Female (bus)AngledMale (plug)Straight2BlackYesNo-40 - 105-30 - 105424

28.28 €

1 4 Days 4Female (bus)AngledMale (plug)Straight3BlackYesNo-40 - 105-30 - 105424

32.34 €

1 4 Days 4Female (bus)AngledMale (plug)Straight5BlackYesNo-40 - 105-30 - 105424

42.52 €

1 4 Days 4Female (bus)AngledMale (plug)Straight10BlackYesNo-40 - 105-30 - 105424

17.94 €

1 4 Days 3----1.4BlackNoNo-40 - 105-30 - 1054250

18.14 €

1 4 Days 3Female (bus)StraightMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054250

18.31 €

1 72 Days 3----1.6BlackNoNo-40 - 105-30 - 1054250

20.88 €

1 4 Days 3Female (bus)StraightMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054250

24.52 €

1 4 Days 3Female (bus)StraightMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054250

30.55 €

1 72 Days 3----8.3BlackNoNo-40 - 105-30 - 1054250

33.66 €

1 4 Days 3Female (bus)StraightMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054250

18.14 €

1 4 Days 3Female (bus)AngledMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054250

20.88 €

1 4 Days 3Female (bus)AngledMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054250

24.52 €

1 4 Days 3Female (bus)AngledMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054250

33.66 €

1 4 Days 3Female (bus)AngledMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054250

19.80 €

1 4 Days 4Female (bus)StraightMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054250

22.86 €

1 4 Days 4Female (bus)StraightMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054250

26.92 €

1 4 Days 4Female (bus)StraightMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054250

37.09 €

1 4 Days 4Female (bus)StraightMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054250

19.80 €

1 4 Days 4Female (bus)AngledMale (plug)Straight1.5BlackNoNo-40 - 105-30 - 1054250

22.86 €

1 4 Days 4Female (bus)AngledMale (plug)Straight3BlackNoNo-40 - 105-30 - 1054250

26.92 €

1 4 Days 4Female (bus)AngledMale (plug)Straight5BlackNoNo-40 - 105-30 - 1054250

37.09 €

1 4 Days 4Female (bus)AngledMale (plug)Straight10BlackNoNo-40 - 105-30 - 1054250
-

19.06 €

1 4 Days 5Female (bus)StraightMale (plug)Straight0.3BlackNoNo-40 - 105-30 - 1054125

Loading...

Basic information

Type of electrical connection, field-sided M12 Type of electrical connection, box-sided M12 Material of cable sheath PUR (Polyurethane)
Halogen free Yes Type of cable Multi-core Material contact body Other
Material of contact surface Au

Tech Support