Sensor-Actuator Cable (Assembled), Connecting Line, M12 / M8

Click on this image to zoom in.

Click on this image to zoom in.

Sensor-Actuator Cable (Assembled), Connecting Line, M12 / M8

Standard Unit Price:
15.23
Shipping Days:
4 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Basic Specifications

  • Type of electrical connection, field-sided
    M8
  • Type of electrical connection, box-sided
    M12
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
Part Number
Number of poles

Refine by

  • 3
  • 4
  • Clear
Type of plug-in contact, field sided

Refine by

  • Female (bus)
  • Clear
Positioning cable feed, field-sided

Refine by

  • Angled
  • Other
  • Straight
  • Clear
Type of plug-in contact, box-sided

Refine by

  • Male (plug)
  • Clear
Positioning cable feed, box-sided

Refine by

  • Angled
  • Straight
  • Clear
Cable length

Refine by

  • 0.1
  • 0.3
  • 0.5
  • 0.6
  • 0.8
  • 0.9
  • 1
  • 1.2
  • 1.5
  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • 5
  • 7
  • 7.5
  • 8
  • 10
  • 15
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
3
Female (bus)
Straight
Male (plug)
Straight
0.3
4 Days
15.95

1009170030
Part Number : 1009170030
Shipping Days 4 Days
Standard Unit Price 15.95

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Straight
3
4 Days
19.57

1009170300
Part Number : 1009170300
Shipping Days 4 Days
Standard Unit Price 19.57

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Straight
1.5
43 Days
17.26

1093090150
Part Number : 1093090150
Shipping Days 43 Days
Standard Unit Price 17.26

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Straight
3
43 Days
19.62

1093090300
Part Number : 1093090300
Shipping Days 43 Days
Standard Unit Price 19.62

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Straight
5
43 Days
22.75

1093090500
Part Number : 1093090500
Shipping Days 43 Days
Standard Unit Price 22.75

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Straight
10
43 Days
30.63

1093091000
Part Number : 1093091000
Shipping Days 43 Days
Standard Unit Price 30.63

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Female (bus)
Straight
Male (plug)
Straight
1.5
4 Days
19.22

1093100150
Part Number : 1093100150
Shipping Days 4 Days
Standard Unit Price 19.22

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
3
43 Days
22.18

1093100300
Part Number : 1093100300
Shipping Days 43 Days
Standard Unit Price 22.18

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
5
43 Days
26.12

1093100500
Part Number : 1093100500
Shipping Days 43 Days
Standard Unit Price 26.12

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
10
43 Days
35.95

1093101000
Part Number : 1093101000
Shipping Days 43 Days
Standard Unit Price 35.95

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
3
Female (bus)
Angled
Male (plug)
Straight
1.5
43 Days
22.69

1093110150
Part Number : 1093110150
Shipping Days 43 Days
Standard Unit Price 22.69

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Female (bus)
Angled
Male (plug)
Straight
5
43 Days
28.20

1093110500
Part Number : 1093110500
Shipping Days 43 Days
Standard Unit Price 28.20

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Female (bus)
Angled
Male (plug)
Straight
10
43 Days
36.06

1093111000
Part Number : 1093111000
Shipping Days 43 Days
Standard Unit Price 36.06

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Female (bus)
Angled
Male (plug)
Straight
1.5
43 Days
17.26

1093120150
Part Number : 1093120150
Shipping Days 43 Days
Standard Unit Price 17.26

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
3
43 Days
19.62

1093120300
Part Number : 1093120300
Shipping Days 43 Days
Standard Unit Price 19.62

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
5
43 Days
22.75

1093120500
Part Number : 1093120500
Shipping Days 43 Days
Standard Unit Price 22.75

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
10
43 Days
30.63

1093121000
Part Number : 1093121000
Shipping Days 43 Days
Standard Unit Price 30.63

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Female (bus)
Angled
Male (plug)
Straight
1.5
4 Days
24.65

1093130150
Part Number : 1093130150
Shipping Days 4 Days
Standard Unit Price 24.65

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Female (bus)
Angled
Male (plug)
Straight
3
4 Days
27.60

1093130300
Part Number : 1093130300
Shipping Days 4 Days
Standard Unit Price 27.60

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Female (bus)
Angled
Male (plug)
Straight
5
4 Days
31.54

1093130500
Part Number : 1093130500
Shipping Days 4 Days
Standard Unit Price 31.54

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Female (bus)
Angled
Male (plug)
Straight
10
4 Days
41.38

1093131000
Part Number : 1093131000
Shipping Days 4 Days
Standard Unit Price 41.38

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Female (bus)
Angled
Male (plug)
Straight
1.5
43 Days
19.22

1093140150
Part Number : 1093140150
Shipping Days 43 Days
Standard Unit Price 19.22

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Angled
Male (plug)
Straight
3
43 Days
22.18

1093140300
Part Number : 1093140300
Shipping Days 43 Days
Standard Unit Price 22.18

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Angled
Male (plug)
Straight
5
43 Days
26.12

1093140500
Part Number : 1093140500
Shipping Days 43 Days
Standard Unit Price 26.12

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Angled
Male (plug)
Straight
10
43 Days
35.95

1093141000
Part Number : 1093141000
Shipping Days 43 Days
Standard Unit Price 35.95

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
3
Female (bus)
Angled
Male (plug)
Straight
1.5
4 Days
17.26

1093150150
Part Number : 1093150150
Shipping Days 4 Days
Standard Unit Price 17.26

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
3
4 Days
19.62

1093150300
Part Number : 1093150300
Shipping Days 4 Days
Standard Unit Price 19.62

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
5
4 Days
22.75

1093150500
Part Number : 1093150500
Shipping Days 4 Days
Standard Unit Price 22.75

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
10
4 Days
30.63

1093151000
Part Number : 1093151000
Shipping Days 4 Days
Standard Unit Price 30.63

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
-
Other
Male (plug)
Straight
1.5
4 Days
16.89

1220620150
Part Number : 1220620150
Shipping Days 4 Days
Standard Unit Price 16.89

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
-
Other
Male (plug)
Straight
3
4 Days
18.89

1220620300
Part Number : 1220620300
Shipping Days 4 Days
Standard Unit Price 18.89

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
-
Other
Male (plug)
Straight
5
43 Days
21.55

1220620500
Part Number : 1220620500
Shipping Days 43 Days
Standard Unit Price 21.55

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
-
Other
Male (plug)
Straight
10
72 Days
28.18

1220621000
Part Number : 1220621000
Shipping Days 72 Days
Standard Unit Price 28.18

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Angled
Male (plug)
Straight
0.1
4 Days
15.71

1249760010
Part Number : 1249760010
Shipping Days 4 Days
Standard Unit Price 15.71

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.1
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Female (bus)
Straight
Male (plug)
Angled
0.5
43 Days
15.46

1304740050
Part Number : 1304740050
Shipping Days 43 Days
Standard Unit Price 15.46

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    0.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Angled
0.6
4 Days
15.57

1304740060
Part Number : 1304740060
Shipping Days 4 Days
Standard Unit Price 15.57

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    0.6
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Angled
1
4 Days
16.15

1304740100
Part Number : 1304740100
Shipping Days 4 Days
Standard Unit Price 16.15

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Female (bus)
Straight
Male (plug)
Angled
1.5
4 Days
16.78

1304740150
Part Number : 1304740150
Shipping Days 4 Days
Standard Unit Price 16.78

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Female (bus)
Straight
Male (plug)
Angled
1
4 Days
17.91

1437510100
Part Number : 1437510100
Shipping Days 4 Days
Standard Unit Price 17.91

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Angled
1.5
43 Days
18.74

1437510150
Part Number : 1437510150
Shipping Days 43 Days
Standard Unit Price 18.74

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Angled
3
43 Days
21.23

1437510300
Part Number : 1437510300
Shipping Days 43 Days
Standard Unit Price 21.23

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
0.3
4 Days
16.71

9456660030
Part Number : 9456660030
Shipping Days 4 Days
Standard Unit Price 16.71

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
0.9
4 Days
17.75

9456660090
Part Number : 9456660090
Shipping Days 4 Days
Standard Unit Price 17.75

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.9
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
1
4 Days
17.91

9456660100
Part Number : 9456660100
Shipping Days 4 Days
Standard Unit Price 17.91

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
1.5
4 Days
18.74

9456660150
Part Number : 9456660150
Shipping Days 4 Days
Standard Unit Price 18.74

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
2
4 Days
19.57

9456660200
Part Number : 9456660200
Shipping Days 4 Days
Standard Unit Price 19.57

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    2
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
2.5
4 Days
20.40

9456660250
Part Number : 9456660250
Shipping Days 4 Days
Standard Unit Price 20.40

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    2.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
3
4 Days
21.23

9456660300
Part Number : 9456660300
Shipping Days 4 Days
Standard Unit Price 21.23

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
5
4 Days
24.51

9456660500
Part Number : 9456660500
Shipping Days 4 Days
Standard Unit Price 24.51

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Female (bus)
Straight
Male (plug)
Straight
10
4 Days
32.75

9456661000
Part Number : 9456661000
Shipping Days 4 Days
Standard Unit Price 32.75

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support