Sensor-Actuator Cable (Assembled), One End without Connector, 7 / 8", Pin, Straight
- Standard Unit Price:
-
34.55 €
- Shipping Days:
-
4 Days
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Basic Specifications
-
- Type of electrical connection, field-sided
- Free conductor end
-
- Positioning cable feed, field-sided
- Other
-
- Type of electrical connection, box-sided
- Other
-
- Type of plug-in contact, box-sided
- Male (plug)
-
- Positioning cable feed, box-sided
- Straight
-
- Material of cable sheath
- PUR (Polyurethane)
-
- Halogen free
- Yes
-
- Colour cable sheath
- Black
-
- With LED indication
- No
-
- Screened
- No
-
- Type of cable
- Multi-core
-
- Material contact body
- Other
-
- Material of contact surface
- Au
-
- Permitted cable outer temperature, fixed
- -50 - 80
-
- Permitted cable outer temperature, in movement
- -20 - 80
-
- Nominal rated voltage
- 300