Sensor-Actuator Cable (Assembled), One End without Connector, M12

Click on this image to zoom in.

Click on this image to zoom in.

Sensor-Actuator Cable (Assembled), One End without Connector, M12

Standard Unit Price:
7.82
Shipping Days:
4 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Basic Specifications

  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    M12
  • Type of cable
    Multi-core
Part Number
Number of poles

Refine by

  • 3
  • 4
  • 5
  • 8
  • 12
  • Clear
Type of plug-in contact, field sided

Refine by

  • Female (bus)
  • Clear
Positioning cable feed, field-sided

Refine by

  • Angled
  • Other
  • Straight
  • Clear
Type of plug-in contact, box-sided

Refine by

  • Female (bus)
  • Male (plug)
  • Clear
Positioning cable feed, box-sided

Refine by

  • Angled
  • Straight
  • Clear
Cable length

Refine by

  • 0.1
  • 0.2
  • 0.3
  • 0.5
  • 0.6
  • 0.8
  • 0.9
  • 1
  • 1.2
  • 1.5
  • 1.6
  • 1.8
  • 2
  • 2.2
  • 2.5
  • 2.6
  • 3
  • 3.5
  • 4
  • 4.2
  • 4.7
  • 5
  • 5.5
  • 5.8
  • 6
  • 6.3
  • 6.5
  • 6.7
  • 7.5
  • 8
  • 8.3
  • 8.5
  • 9
  • 9.5
  • 10
  • 10.5
  • 11
  • 12
  • 12.5
  • 13
  • 15
  • 15.4
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 70
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4
Female (bus)
Angled
Female (bus)
Angled
10
4 Days
17.03

1003611001
Part Number : 1003611001
Shipping Days 4 Days
Standard Unit Price 17.03

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
-
Angled
Female (bus)
Angled
1.5
4 Days
15.86

1004330150
Part Number : 1004330150
Shipping Days 4 Days
Standard Unit Price 15.86

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
3
-
Angled
Female (bus)
Angled
3
4 Days
18.60

1004330300
Part Number : 1004330300
Shipping Days 4 Days
Standard Unit Price 18.60

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
3
-
Angled
Female (bus)
Angled
5
4 Days
22.26

1004330500
Part Number : 1004330500
Shipping Days 4 Days
Standard Unit Price 22.26

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
3
-
Angled
Female (bus)
Angled
7.5
4 Days
26.83

1004330750
Part Number : 1004330750
Shipping Days 4 Days
Standard Unit Price 26.83

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    7.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
3
-
Angled
Female (bus)
Angled
10
4 Days
31.38

1004331000
Part Number : 1004331000
Shipping Days 4 Days
Standard Unit Price 31.38

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
4
-
Angled
Female (bus)
Angled
1.5
4 Days
16.86

1007000150
Part Number : 1007000150
Shipping Days 4 Days
Standard Unit Price 16.86

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
4
-
Angled
Female (bus)
Angled
5
4 Days
23.97

1007000500
Part Number : 1007000500
Shipping Days 4 Days
Standard Unit Price 23.97

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
4
-
Angled
Female (bus)
Angled
10
4 Days
34.15

1007001000
Part Number : 1007001000
Shipping Days 4 Days
Standard Unit Price 34.15

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
5
-
Other
Male (plug)
Straight
1.5
4 Days
26.69

1021650150
Part Number : 1021650150
Shipping Days 4 Days
Standard Unit Price 26.69

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Straight
3
4 Days
15.97

1021650300
Part Number : 1021650300
Shipping Days 4 Days
Standard Unit Price 15.97

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Straight
5
4 Days
20.49

1021650500
Part Number : 1021650500
Shipping Days 4 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Straight
10
4 Days
31.77

1021651000
Part Number : 1021651000
Shipping Days 4 Days
Standard Unit Price 31.77

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Angled
1.5
4 Days
12.58

1021660150
Part Number : 1021660150
Shipping Days 4 Days
Standard Unit Price 12.58

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Angled
3
4 Days
15.97

1021660300
Part Number : 1021660300
Shipping Days 4 Days
Standard Unit Price 15.97

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Angled
5
4 Days
20.49

1021660500
Part Number : 1021660500
Shipping Days 4 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Other
Male (plug)
Angled
10
4 Days
31.77

1021661000
Part Number : 1021661000
Shipping Days 4 Days
Standard Unit Price 31.77

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Straight
Female (bus)
Straight
1.5
4 Days
12.58

1021670150
Part Number : 1021670150
Shipping Days 4 Days
Standard Unit Price 12.58

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Straight
Female (bus)
Straight
3
4 Days
15.97

1021670300
Part Number : 1021670300
Shipping Days 4 Days
Standard Unit Price 15.97

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Straight
Female (bus)
Straight
5
4 Days
20.49

1021670500
Part Number : 1021670500
Shipping Days 4 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Straight
Female (bus)
Straight
10
4 Days
31.77

1021671000
Part Number : 1021671000
Shipping Days 4 Days
Standard Unit Price 31.77

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Angled
Female (bus)
Angled
1.5
4 Days
12.58

1021690150
Part Number : 1021690150
Shipping Days 4 Days
Standard Unit Price 12.58

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Angled
Female (bus)
Angled
3
4 Days
15.97

1021690300
Part Number : 1021690300
Shipping Days 4 Days
Standard Unit Price 15.97

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Angled
Female (bus)
Angled
5
4 Days
20.49

1021690500
Part Number : 1021690500
Shipping Days 4 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
5
-
Angled
Female (bus)
Angled
10
4 Days
31.77

1021691000
Part Number : 1021691000
Shipping Days 4 Days
Standard Unit Price 31.77

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125
3
-
Other
Male (plug)
Straight
1.5
4 Days
10.45

1021750150
Part Number : 1021750150
Shipping Days 4 Days
Standard Unit Price 10.45

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Straight
3
4 Days
13.17

1021750300
Part Number : 1021750300
Shipping Days 4 Days
Standard Unit Price 13.17

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Straight
5
4 Days
16.83

1021750500
Part Number : 1021750500
Shipping Days 4 Days
Standard Unit Price 16.83

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Straight
10
4 Days
25.97

1021751000
Part Number : 1021751000
Shipping Days 4 Days
Standard Unit Price 25.97

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Angled
1.5
4 Days
10.45

1021760150
Part Number : 1021760150
Shipping Days 4 Days
Standard Unit Price 10.45

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Angled
3
4 Days
13.17

1021760300
Part Number : 1021760300
Shipping Days 4 Days
Standard Unit Price 13.17

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Angled
5
4 Days
16.83

1021760500
Part Number : 1021760500
Shipping Days 4 Days
Standard Unit Price 16.83

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
3
-
Other
Male (plug)
Angled
10
4 Days
25.97

1021761000
Part Number : 1021761000
Shipping Days 4 Days
Standard Unit Price 25.97

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Straight
0.8
4 Days
10.00

1021770080
Part Number : 1021770080
Shipping Days 4 Days
Standard Unit Price 10.00

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.8
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Straight
1.5
4 Days
11.43

1021770150
Part Number : 1021770150
Shipping Days 4 Days
Standard Unit Price 11.43

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Straight
3
4 Days
14.48

1021770300
Part Number : 1021770300
Shipping Days 4 Days
Standard Unit Price 14.48

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Straight
5
4 Days
18.55

1021770500
Part Number : 1021770500
Shipping Days 4 Days
Standard Unit Price 18.55

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Straight
10
4 Days
28.72

1021771000
Part Number : 1021771000
Shipping Days 4 Days
Standard Unit Price 28.72

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
-
-
-
15
4 Days
38.89

1021771500
Part Number : 1021771500
Shipping Days 4 Days
Standard Unit Price 38.89

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Cable length
    15
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
-
-
-
20
4 Days
49.08

1021772000
Part Number : 1021772000
Shipping Days 4 Days
Standard Unit Price 49.08

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Cable length
    20
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Angled
1.5
4 Days
11.43

1021790150
Part Number : 1021790150
Shipping Days 4 Days
Standard Unit Price 11.43

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Angled
3
4 Days
14.48

1021790300
Part Number : 1021790300
Shipping Days 4 Days
Standard Unit Price 14.48

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Angled
5
4 Days
18.55

1021790500
Part Number : 1021790500
Shipping Days 4 Days
Standard Unit Price 18.55

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
4
-
Other
Male (plug)
Angled
10
4 Days
28.72

1021791000
Part Number : 1021791000
Shipping Days 4 Days
Standard Unit Price 28.72

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    250
5
-
Angled
Female (bus)
Angled
1.5
72 Days
16.86

1022930150
Part Number : 1022930150
Shipping Days 72 Days
Standard Unit Price 16.86

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
5
-
Angled
Female (bus)
Angled
3
4 Days
19.91

1022930300
Part Number : 1022930300
Shipping Days 4 Days
Standard Unit Price 19.91

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
5
-
Angled
Female (bus)
Angled
5
4 Days
23.97

1022930500
Part Number : 1022930500
Shipping Days 4 Days
Standard Unit Price 23.97

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
5
-
Angled
Female (bus)
Angled
7.5
72 Days
29.06

1022930750
Part Number : 1022930750
Shipping Days 72 Days
Standard Unit Price 29.06

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    7.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
5
-
Angled
Female (bus)
Angled
10
4 Days
34.15

1022931000
Part Number : 1022931000
Shipping Days 4 Days
Standard Unit Price 34.15

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    24
5
-
Straight
Female (bus)
Straight
5
4 Days
20.49

1027170500
Part Number : 1027170500
Shipping Days 4 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>

Tech Support