Sensor-Actuator Cable (Assembled), One End without Connector, M16
- Standard Unit Price:
-
91.57 €
- Shipping Days:
-
4 Days
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
Basic Specifications
-
- Number of poles
- 12
-
- Type of electrical connection, field-sided
- Free conductor end
-
- Positioning cable feed, field-sided
- Angled
-
- Type of electrical connection, box-sided
- Other
-
- Type of plug-in contact, box-sided
- Female (bus)
-
- Positioning cable feed, box-sided
- Angled
-
- Material of cable sheath
- PUR (Polyurethane)
-
- Halogen free
- No
-
- Colour cable sheath
- Black
-
- With LED indication
- No
-
- Screened
- No
-
- Type of cable
- Multi-core
-
- Material contact body
- Other
-
- Material of contact surface
- Au
-
- Permitted cable outer temperature, fixed
- -25 - 70
-
- Permitted cable outer temperature, in movement
- -5 - 70
-
- Rated current In
- 3
-
- Nominal rated voltage
- 60