Sensor-Actuator Cable (Assembled), One End without Connector, M8

Sensor-Actuator Cable (Assembled), One End without Connector, M8

Standard Unit Price:
7.32
Shipping Days:
9 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Basic Specifications

  • Type of electrical connection, field-sided
    Free conductor end
  • Type of electrical connection, box-sided
    M8
  • Screened
    No
  • Type of cable
    Multi-core
Part Number
Number of poles

Refine by

  • 3
  • 4
  • Clear
Positioning cable feed, field-sided

Refine by

  • Angled
  • Other
  • Straight
  • Clear
Type of plug-in contact, box-sided

Refine by

  • Female (bus)
  • Male (plug)
  • Clear
Positioning cable feed, box-sided

Refine by

  • Angled
  • Straight
  • Clear
Cable length

Refine by

  • 0.1
  • 0.5
  • 0.9
  • 1.15
  • 1.2
  • 1.5
  • 1.65
  • 2
  • 2.5
  • 3
  • 3.15
  • 3.5
  • 4
  • 5
  • 5.5
  • 6
  • 7
  • 7.1
  • 7.5
  • 8
  • 9.3
  • 10
  • 15
  • 20
  • 25
  • 30
  • 35
  • 40
  • Clear
Material of cable sheath

Refine by

  • PUR (Polyurethane)
  • PVC
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
3
Other
Male (plug)
Angled
1.15
PUR (Polyurethane)
58 Days
8.65

1027440115
Part Number : 1027440115
Shipping Days 58 Days
Standard Unit Price 8.65

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.15
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Other
Male (plug)
Angled
1.65
PUR (Polyurethane)
58 Days
9.28

1027440165
Part Number : 1027440165
Shipping Days 58 Days
Standard Unit Price 9.28

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.65
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Other
Male (plug)
Angled
3.15
PUR (Polyurethane)
58 Days
11.14

1027440315
Part Number : 1027440315
Shipping Days 58 Days
Standard Unit Price 11.14

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3.15
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Straight
Female (bus)
Straight
1.5
PUR (Polyurethane)
58 Days
9.57

1093190150
Part Number : 1093190150
Shipping Days 58 Days
Standard Unit Price 9.57

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
3
PUR (Polyurethane)
58 Days
11.92

1093190300
Part Number : 1093190300
Shipping Days 58 Days
Standard Unit Price 11.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
5
PUR (Polyurethane)
58 Days
15.08

1093190500
Part Number : 1093190500
Shipping Days 58 Days
Standard Unit Price 15.08

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
10
PUR (Polyurethane)
58 Days
22.92

1093191000
Part Number : 1093191000
Shipping Days 58 Days
Standard Unit Price 22.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Straight
Female (bus)
Straight
1.5
PUR (Polyurethane)
58 Days
10.85

1093200150
Part Number : 1093200150
Shipping Days 58 Days
Standard Unit Price 10.85

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
3
PUR (Polyurethane)
58 Days
13.80

1093200300
Part Number : 1093200300
Shipping Days 58 Days
Standard Unit Price 13.80

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
5
PUR (Polyurethane)
58 Days
17.74

1093200500
Part Number : 1093200500
Shipping Days 58 Days
Standard Unit Price 17.74

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
10
PUR (Polyurethane)
58 Days
27.60

1093201000
Part Number : 1093201000
Shipping Days 58 Days
Standard Unit Price 27.60

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
3
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
14.98

1093210150
Part Number : 1093210150
Shipping Days 58 Days
Standard Unit Price 14.98

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
17.35

1093210300
Part Number : 1093210300
Shipping Days 58 Days
Standard Unit Price 17.35

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
20.49

1093210500
Part Number : 1093210500
Shipping Days 58 Days
Standard Unit Price 20.49

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
28.35

1093211000
Part Number : 1093211000
Shipping Days 58 Days
Standard Unit Price 28.35

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
9.57

1093220150
Part Number : 1093220150
Shipping Days 58 Days
Standard Unit Price 9.57

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
11.92

1093220300
Part Number : 1093220300
Shipping Days 58 Days
Standard Unit Price 11.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
15.08

1093220500
Part Number : 1093220500
Shipping Days 58 Days
Standard Unit Price 15.08

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
22.92

1093221000
Part Number : 1093221000
Shipping Days 58 Days
Standard Unit Price 22.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
16.28

1093230150
Part Number : 1093230150
Shipping Days 58 Days
Standard Unit Price 16.28

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
19.23

1093230300
Part Number : 1093230300
Shipping Days 58 Days
Standard Unit Price 19.23

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
33.02

1093230500
Part Number : 1093230500
Shipping Days 58 Days
Standard Unit Price 33.02

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
33.02

1093231000
Part Number : 1093231000
Shipping Days 58 Days
Standard Unit Price 33.02

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
4
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
10.85

1093240150
Part Number : 1093240150
Shipping Days 58 Days
Standard Unit Price 10.85

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
13.80

1093240300
Part Number : 1093240300
Shipping Days 58 Days
Standard Unit Price 13.80

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
17.74

1093240500
Part Number : 1093240500
Shipping Days 58 Days
Standard Unit Price 17.74

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
27.60

1093241000
Part Number : 1093241000
Shipping Days 58 Days
Standard Unit Price 27.60

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Yellow
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
3
Straight
Female (bus)
Straight
5
PVC
58 Days
12.14

1166690500
Part Number : 1166690500
Shipping Days 58 Days
Standard Unit Price 12.14

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PVC
  • Halogen free
    No
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Angled
Female (bus)
Angled
5
PVC
58 Days
12.14

1166700500
Part Number : 1166700500
Shipping Days 58 Days
Standard Unit Price 12.14

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PVC
  • Halogen free
    No
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    -
  • Nominal rated voltage
    -
3
Straight
Female (bus)
Straight
3
PUR (Polyurethane)
58 Days
14.14

1258570300
Part Number : 1258570300
Shipping Days 58 Days
Standard Unit Price 14.14

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
5
PUR (Polyurethane)
58 Days
17.78

1258570500
Part Number : 1258570500
Shipping Days 58 Days
Standard Unit Price 17.78

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
7
PUR (Polyurethane)
58 Days
21.45

1258570700
Part Number : 1258570700
Shipping Days 58 Days
Standard Unit Price 21.45

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    7
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
10
PUR (Polyurethane)
58 Days
26.92

1258571000
Part Number : 1258571000
Shipping Days 58 Days
Standard Unit Price 26.92

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 105
  • Permitted cable outer temperature, in movement
    -30 - 105
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
1.5
PUR (Polyurethane)
58 Days
9.08

1382970150
Part Number : 1382970150
Shipping Days 58 Days
Standard Unit Price 9.08

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
3
PUR (Polyurethane)
58 Days
10.95

1382970300
Part Number : 1382970300
Shipping Days 58 Days
Standard Unit Price 10.95

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
5
PUR (Polyurethane)
58 Days
13.46

1382970500
Part Number : 1382970500
Shipping Days 58 Days
Standard Unit Price 13.46

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Straight
Female (bus)
Straight
10
PUR (Polyurethane)
58 Days
19.72

1382971000
Part Number : 1382971000
Shipping Days 58 Days
Standard Unit Price 19.72

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
9.08

1382980150
Part Number : 1382980150
Shipping Days 58 Days
Standard Unit Price 9.08

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
10.95

1382980300
Part Number : 1382980300
Shipping Days 58 Days
Standard Unit Price 10.95

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
13.46

1382980500
Part Number : 1382980500
Shipping Days 58 Days
Standard Unit Price 13.46

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
3
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
19.72

1382981000
Part Number : 1382981000
Shipping Days 58 Days
Standard Unit Price 19.72

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60
4
Straight
Female (bus)
Straight
1.5
PUR (Polyurethane)
58 Days
10.37

1382990150
Part Number : 1382990150
Shipping Days 58 Days
Standard Unit Price 10.37

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
3
PUR (Polyurethane)
58 Days
12.85

1382990300
Part Number : 1382990300
Shipping Days 58 Days
Standard Unit Price 12.85

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
5
PUR (Polyurethane)
58 Days
16.14

1382990500
Part Number : 1382990500
Shipping Days 58 Days
Standard Unit Price 16.14

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Straight
Female (bus)
Straight
10
PUR (Polyurethane)
58 Days
24.38

1382991000
Part Number : 1382991000
Shipping Days 58 Days
Standard Unit Price 24.38

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
10.37

1383000150
Part Number : 1383000150
Shipping Days 58 Days
Standard Unit Price 10.37

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
3
PUR (Polyurethane)
58 Days
12.85

1383000300
Part Number : 1383000300
Shipping Days 58 Days
Standard Unit Price 12.85

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
5
PUR (Polyurethane)
58 Days
16.14

1383000500
Part Number : 1383000500
Shipping Days 58 Days
Standard Unit Price 16.14

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
4
Angled
Female (bus)
Angled
10
PUR (Polyurethane)
58 Days
24.38

1383001000
Part Number : 1383001000
Shipping Days 58 Days
Standard Unit Price 24.38

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    30
3
Angled
Female (bus)
Angled
1.5
PUR (Polyurethane)
58 Days
14.51

1383010150
Part Number : 1383010150
Shipping Days 58 Days
Standard Unit Price 14.51

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. Next >>

Tech Support