Valve Cable (Assembled), 90° Plug - Valve Plug, Industrial Design B, M8 = None
- Standard Unit Price:
-
25.91 €
- Shipping Days:
-
92 Days
Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.
Basic Specifications
-
- Number of poles
- 3
-
- Type of plug-in contact, field sided
- Male (plug)
-
- Positioning cable feed, field-sided
- Angled
-
- Type of plug-in contact, box-sided
- Male (plug)
-
- Positioning cable feed, box-sided
- Angled
-
- Material of cable sheath
- PUR (Polyurethane)
-
- Halogen free
- Yes
-
- Colour cable sheath
- Black
-
- With LED indication
- Yes
-
- Screened
- No
-
- Type of cable
- Multi-core
-
- Material of contact surface
- Sn
-
- Permitted cable outer temperature, fixed
- -50 - 80
-
- Permitted cable outer temperature, in movement
- -25 - 80
-
- Rated current In
- 4
-
- Nominal rated voltage
- 24