Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1026730150 |
1026730300 |
1026730500 |
1026731000 |
1435450150 |
1435450200 |
9457710080 |
9457710150 |
9457710200 |
9457710300 |
9457710500 |
9457710800 |
9457711000 |
9457711100 |
9457711300 |
9457711500 |
9457712000 |
9457712500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Cable length | Material of cable sheath | Halogen free | Colour cable sheath | With LED indication | Screened | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 35.11 € | 1 | 4 Days | 3 | 1.5 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 37.77 € | 1 | 4 Days | 3 | 3 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 41.49 € | 1 | 40 Days | 3 | 5 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 52.85 € | 1 | 65 Days | 3 | 10 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 23.37 € | 1 | 39 Days | 4 | 1.5 | - | - | - | - | - | - | - | - | - | - | ||
- | 23.85 € | 1 | 39 Days | 4 | 2 | - | - | - | - | - | - | - | - | - | - | ||
12.77 € | 1 | 4 Days | 3 | 0.8 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
13.89 € | 1 | 4 Days | 3 | 1.5 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
14.68 € | 1 | 4 Days | 3 | 2 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
16.29 € | 1 | 4 Days | 3 | 3 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
19.51 € | 1 | 4 Days | 3 | 5 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
24.34 € | 1 | 4 Days | 3 | 8 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
27.54 € | 1 | 4 Days | 3 | 10 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
29.15 € | 1 | 72 Days | 3 | 11 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
32.37 € | 1 | 4 Days | 3 | 13 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
35.58 € | 1 | 4 Days | 3 | 15 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
43.62 € | 1 | 4 Days | 3 | 20 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 | |||
51.66 € | 1 | 4 Days | 3 | 25 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 |
Loading...
Type of plug-in contact, field sided | Male (plug) | Positioning cable feed, field-sided | Other | Type of plug-in contact, box-sided | Male (plug) |
---|---|---|---|---|---|
Positioning cable feed, box-sided | Other | Type of cable | Multi-core |
Configure
Basic Attributes
Number of poles
Cable length
Material of cable sheath
Halogen free
Colour cable sheath
With LED indication
Screened
Material of contact surface
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Rated current In
Nominal rated voltage
Filter by standard shipping days
Optional Attributes