Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9457920150 |
9457920200 |
9457920300 |
9457920500 |
9457921000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length | |
---|---|---|---|---|---|---|
13.89 € | 1 | 4 Days | 1.5 | |||
14.68 € | 1 | 4 Days | 2 | |||
16.29 € | 1 | 4 Days | 3 | |||
19.51 € | 1 | 4 Days | 5 | |||
27.54 € | 1 | 4 Days | 10 |
Loading...
Number of poles | 3 | Type of plug-in contact, field sided | Male (plug) | Positioning cable feed, field-sided | Other |
---|---|---|---|---|---|
Type of plug-in contact, box-sided | Male (plug) | Positioning cable feed, box-sided | Other | Material of cable sheath | PUR (Polyurethane) |
Halogen free | Yes | Colour cable sheath | Black | With LED indication | Yes |
Screened | No | Type of cable | Multi-core | Material of contact surface | Sn |
Permitted cable outer temperature, fixed | -50 - 80 | Permitted cable outer temperature, in movement | -25 - 80 | Rated current In | 4 |
Nominal rated voltage | 24 |