Valve Cable (Assembled), Straight Plug - Valve Plug, DIN Design C

Click on this image to zoom in.

Click on this image to zoom in.

Valve Cable (Assembled), Straight Plug - Valve Plug, DIN Design C

Standard Unit Price:
19.65
Shipping Days:
4 Days

Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.

Basic Specifications

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • With LED indication
    Yes
  • Type of cable
    Multi-core
  • Rated current In
    4
  • Nominal rated voltage
    24
Part Number
Cable length

Refine by

  • 0.3
  • 0.6
  • 1
  • 1.5
  • 2
  • 3
  • 5
  • 6
  • 8
  • 10
  • Clear
Material of cable sheath

Refine by

  • PUR (Polyurethane)
  • Clear
Halogen free

Refine by

  • Yes
  • Clear
Colour cable sheath

Refine by

  • Black
  • Clear
Screened

Refine by

  • No
  • Clear
Material of contact surface

Refine by

  • Sn
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
0.3
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
19.65

9456170030
Part Number : 9456170030
Shipping Days 4 Days
Standard Unit Price 19.65

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
0.6
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
20.14

9456170060
Part Number : 9456170060
Shipping Days 4 Days
Standard Unit Price 20.14

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.6
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
1
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
20.78

9456170100
Part Number : 9456170100
Shipping Days 4 Days
Standard Unit Price 20.78

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
1.5
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
21.57

9456170150
Part Number : 9456170150
Shipping Days 4 Days
Standard Unit Price 21.57

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
2
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
22.38

9456170200
Part Number : 9456170200
Shipping Days 4 Days
Standard Unit Price 22.38

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    2
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
3
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
23.98

9456170300
Part Number : 9456170300
Shipping Days 4 Days
Standard Unit Price 23.98

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    3
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
5
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
27.20

9456170500
Part Number : 9456170500
Shipping Days 4 Days
Standard Unit Price 27.20

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
6
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
28.82

9456170600
Part Number : 9456170600
Shipping Days 4 Days
Standard Unit Price 28.82

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    6
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
8
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
32.03

9456170800
Part Number : 9456170800
Shipping Days 4 Days
Standard Unit Price 32.03

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    8
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
10
PUR (Polyurethane)
Yes
Black
No
Sn
4 Days
35.23

9456171000
Part Number : 9456171000
Shipping Days 4 Days
Standard Unit Price 35.23

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    10
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24
0.6
-
-
-
-
-
4 Days
20.14

Part Number : 9457400061
Shipping Days 4 Days
Standard Unit Price 20.14

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.6
  • Material of cable sheath
    -
  • Halogen free
    -
  • Colour cable sheath
    -
  • With LED indication
    Yes
  • Screened
    -
  • Type of cable
    Multi-core
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    4
  • Nominal rated voltage
    24
1
-
-
-
-
-
4 Days
20.78

Part Number : 9457400101
Shipping Days 4 Days
Standard Unit Price 20.78

Specificationtitle

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    1
  • Material of cable sheath
    -
  • Halogen free
    -
  • Colour cable sheath
    -
  • With LED indication
    Yes
  • Screened
    -
  • Type of cable
    Multi-core
  • Material of contact surface
    -
  • Permitted cable outer temperature, fixed
    -
  • Permitted cable outer temperature, in movement
    -
  • Rated current In
    4
  • Nominal rated voltage
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support