Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Length | Type of electrical connection, field-sided | Type of electrical connection, box-sided | |
---|---|---|---|---|---|---|---|---|---|
118.20 € | 1 | 25 Days | 15 | 1 | Other | Connection plug board | |||
151.71 € | 1 | 25 Days | 25 | 1 | Other | Connection plug board | |||
- | 504.22 € | 1 | 27 Days | 37 | 3 | Other | Connection plug board | ||
- | 369.26 € | 1 | 27 Days | 37 | 3.5 | Other | Connection plug board | ||
199.32 € | 1 | 25 Days | 37 | 1 | Other | Connection plug board | |||
207.37 € | 1 | 25 Days | 37 | 1.5 | Other | Connection plug board | |||
231.38 € | 1 | 27 Days | 37 | 3 | Other | Connection plug board | |||
57.58 € | 1 | 27 Days | 9 | 0.5 | Other | Other | |||
61.18 € | 1 | 27 Days | 9 | 1 | Other | Other | |||
64.80 € | 1 | 27 Days | 9 | 1.5 | Other | Other | |||
68.54 € | 1 | 27 Days | 9 | 2 | Other | Other | |||
72.11 € | 1 | 24 Days | 9 | 2.5 | Other | Other | |||
73.29 € | 1 | 27 Days | 15 | 1 | Other | Other | |||
76.89 € | 1 | 27 Days | 15 | 1.5 | Other | Other | |||
116.77 € | 1 | 27 Days | 15 | 7 | Other | Other | |||
90.43 € | 1 | 27 Days | 25 | 1 | Other | Other | |||
94.29 € | 1 | 27 Days | 25 | 1.5 | Other | Other | |||
98.20 € | 1 | 27 Days | 25 | 2 | Other | Other | |||
102.08 € | 1 | 27 Days | 25 | 2.5 | Other | Other | |||
105.98 € | 1 | 27 Days | 25 | 3 | Other | Other | |||
121.52 € | 1 | 4 Days | 25 | 5 | Other | Other | |||
130.00 € | 1 | 27 Days | 37 | 1 | Other | Other | |||
142.82 € | 1 | 27 Days | 37 | 2 | Other | Other | |||
155.78 € | 1 | 4 Days | 37 | 3 | Other | Other | |||
181.55 € | 1 | 24 Days | 37 | 5 | Other | Other | |||
242.91 € | 1 | 27 Days | 50 | 1 | Other | Other | |||
276.72 € | 1 | 27 Days | 50 | 2.5 | Other | Other | |||
333.17 € | 1 | 24 Days | 50 | 5 | Other | Other | |||
61.48 € | 1 | 27 Days | 9 | 1 | Other | Other | |||
65.06 € | 1 | 27 Days | 9 | 1.5 | Other | Other | |||
68.69 € | 1 | 27 Days | 9 | 2 | Other | Other | |||
68.69 € | 1 | 27 Days | 9 | 6 | Other | Other | |||
126.71 € | 1 | 27 Days | 9 | 10 | Other | Other | |||
73.43 € | 1 | 25 Days | 15 | 1 | Other | Other | |||
87.83 € | 1 | 27 Days | 15 | 3 | Other | Other | |||
138.66 € | 1 | 24 Days | 15 | 10 | Other | Other | |||
90.78 € | 1 | 24 Days | 25 | 1 | Other | Other | |||
98.63 € | 1 | 27 Days | 25 | 2 | Other | Other | |||
106.40 € | 1 | 4 Days | 25 | 3 | Other | Other | |||
121.95 € | 1 | 27 Days | 25 | 5 | Other | Other | |||
129.72 € | 1 | 27 Days | 25 | 6 | Other | Other | |||
145.28 € | 1 | 25 Days | 25 | 8 | Other | Other | |||
131.32 € | 1 | 27 Days | 37 | 1 | Other | Connection plug board | |||
144.26 € | 1 | 27 Days | 37 | 2 | Other | Connection plug board | |||
157.09 € | 1 | 27 Days | 37 | 3 | Other | Connection plug board | |||
182.85 € | 1 | 24 Days | 37 | 5 | Other | Connection plug board | |||
208.62 € | 1 | 27 Days | 37 | 7 | Other | Connection plug board | |||
242.91 € | 1 | 27 Days | 50 | 1 | Other | Other | |||
254.12 € | 1 | 27 Days | 50 | 1.5 | Other | Other | |||
287.95 € | 1 | 27 Days | 50 | 3 | Other | Other | |||
333.17 € | 1 | 24 Days | 50 | 5 | Other | Other | |||
61.48 € | 1 | 27 Days | 9 | 0.5 | Other | Other | |||
61.34 € | 1 | 27 Days | 9 | 1 | Other | Other | |||
68.54 € | 1 | 4 Days | 9 | 2 | Other | Other | |||
75.88 € | 1 | 27 Days | 9 | 3 | Other | Other | |||
97.48 € | 1 | 24 Days | 9 | 6 | Other | Other | |||
126.55 € | 1 | 25 Days | 9 | 10 | Other | Other | |||
73.29 € | 1 | 27 Days | 15 | 1 | Other | Other | |||
80.62 € | 1 | 27 Days | 15 | 2 | Other | Other | |||
87.83 € | 1 | 27 Days | 15 | 3 | Other | Other |
Loading...
Function | PLC - other devices | Suitable for input board PLC | No | Suitable for output card PLC | No |
---|---|---|---|---|---|
Suitable for digital signals | No | Suitable for analogue signals | Yes |
Configure