• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Basic Element for Surge Protection Device (Data Networks / MCR-Technology), Base Element

Basic Element for Surge Protection Device (Data Networks / MCR-Technology), Base Element
The base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1070230000
1070470000
1105700000
8924260000
8924270000
8924280000
8924290000
8924300000
8924700000
8924710000
8924720000
8924730000
8924740000
8951710000
8951720000
8951730000
8951740000
8951750000
8951760000
8951770000
8951780000
8951790000
8951800000
8951810000
8951820000
8951830000
8951840000
8951850000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.92 €

1 4 Days

35.52 €

1 4 Days

36.15 €

1 4 Days

55.12 €

1 4 Days

52.40 €

1 4 Days

31.60 €

1 4 Days

33.05 €

1 4 Days

52.40 €

1 4 Days

48.48 €

1 4 Days

48.48 €

1 4 Days

28.88 €

1 4 Days

28.25 €

1 4 Days

51.05 €

1 4 Days

55.75 €

1 4 Days

60.00 €

1 4 Days

33.68 €

1 4 Days

38.00 €

1 4 Days

52.95 €

1 4 Days

58.55 €

1 4 Days

33.68 €

1 4 Days

38.00 €

1 4 Days

55.75 €

1 4 Days

58.48 €

1 4 Days

36.65 €

1 4 Days

57.85 €

1 4 Days

36.65 €

1 4 Days

57.85 €

1 4 Days

57.85 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact No Explosion-tested version Yes
With decoupling inductance No Application Information technology

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360