Surge Voltage Arrester (Data Networks / MCR-Technology)

Surge Voltage Arrester (Data Networks / MCR-Technology)

Click on this image to zoom in.

Click on this image to zoom in.

Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1063720000
1063730000
1063740000
1063760000
1063770000
1063780000
1063810000
1063820000
1063830000
1063840000
1063860000
1063870000
1063880000
1063890000
1063930000
1063940000
1063950000
1063960000
1063970000
1063980000
1063990000
1064010000
1064020000
1064030000
1064040000
1064050000
1064060000
1064070000
1064080000
1064090000
1064120000
1064130000
1064150000
1064170000
1064190000
1064210000
1064220000
1064230000
1064240000
1064250000
1064260000
1064270000
1064280000
1064290000
1064300000
1064310000
1064320000
1064330000
1064340000
1064350000
1064380000
1064390000
1064400000
1064420000
1064430000
1064440000
1064490000
1064500000
1064530000
1064540000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Method Nominal voltage AC Nominal voltage DC Max. continuous voltage AC Max. continuous voltage DC Nominal discharge surge current (8/20) Nominal load current Voltage protection level core/core Voltage protection level core/earth Voltage protection level core/signal ground Voltage protection level signal ground/protective ground Frequency Mounting method Pro-active thermo-control Signalling at the device Explosion-tested version

59.12 €

10 4 Days Clamp type-12-152.50.5----750DIN rail (top hat rail) 35 mmNo-Yes

57.68 €

10 4 Days Clamp type243430422.50.5----3.4DIN rail (top hat rail) 35 mmNo-Yes

60.58 €

10 4 Days Clamp type486860852.50.5----5DIN rail (top hat rail) 35 mmNo-Yes

65.06 €

10 4 Days Clamp type-12-152.50.5----750DIN rail (top hat rail) 35 mmNo-Yes

65.06 €

10 4 Days Clamp type243430422.50.5----3.4DIN rail (top hat rail) 35 mmNo-Yes

66.66 €

10 4 Days Clamp type486860852.50.5----5DIN rail (top hat rail) 35 mmNo-Yes

70.02 €

1 4 Days Clamp type243430422.50.3----3.4DIN rail (top hat rail) 35 mmNo-Yes

71.77 €

1 4 Days Clamp type486860852.50.3----5DIN rail (top hat rail) 35 mmNo-Yes

36.25 €

10 4 Days Clamp type-12-152.50.5----860DIN rail (top hat rail) 35 mmNo-Yes

35.38 €

10 4 Days Clamp type243430422.50.5----3.4DIN rail (top hat rail) 35 mmNo-Yes

36.25 €

10 65 Days Clamp type486860852.50.5----5.2DIN rail (top hat rail) 35 mmNo-Yes

36.25 €

10 65 Days Clamp type6085751062.50.5----6.6DIN rail (top hat rail) 35 mmNo-Yes

42.34 €

10 4 Days Clamp type-12-152.50.5----860DIN rail (top hat rail) 35 mmNo-Yes

42.34 €

10 4 Days Clamp type243430422.50.5----3.4DIN rail (top hat rail) 35 mmNo-Yes

47.82 €

1 4 Days Clamp type243430422.50.3----3.4DIN rail (top hat rail) 35 mmNo-Yes

47.82 €

1 4 Days Clamp type486860852.50.3----5.2DIN rail (top hat rail) 35 mmNo-Yes

21.78 €

10 4 Days Clamp type-12-150.520-----DIN rail (top hat rail) 35 mmNo-Yes

20.74 €

10 4 Days Clamp type243430420.520-----DIN rail (top hat rail) 35 mmNo-Yes

21.26 €

10 4 Days Clamp type48686085120-----DIN rail (top hat rail) 35 mmNo-Yes

21.78 €

10 65 Days Clamp type608575106120-----DIN rail (top hat rail) 35 mmNo-Yes

22.45 €

5 4 Days Clamp type1201701502123.720-----DIN rail (top hat rail) 35 mmNo-Yes

22.45 €

5 65 Days Clamp type1502121882663.720-----DIN rail (top hat rail) 35 mmNo-Yes

22.43 €

5 4 Days Clamp type2403392884073.720-----DIN rail (top hat rail) 35 mmNo-Yes

24.22 €

5 4 Days Clamp type24343042520-----DIN rail (top hat rail) 35 mmNo-Yes

30.29 €

1 4 Days Clamp type5580553850.3-----DIN rail (top hat rail) 35 mmNo-Yes

23.06 €

5 65 Days Clamp type110156138195520-----DIN rail (top hat rail) 35 mmNo-Yes

24.22 €

5 4 Days Clamp type240339288407520-----DIN rail (top hat rail) 35 mmNo-Yes

14.14 €

10 4 Days Clamp type-12-150.220-----DIN rail (top hat rail) 35 mmNo-Yes

14.48 €

10 4 Days Clamp type243430420.120-----DIN rail (top hat rail) 35 mmNo-Yes

14.48 €

10 72 Days Clamp type486860850.0520-----DIN rail (top hat rail) 35 mmNo-Yes

15.69 €

5 4 Days Clamp type243430420.520------No-Yes

17.26 €

5 4 Days Clamp type2403392753881.220------No-Yes

63.74 €

10 4 Days Clamp type-12-152.50.535---700DIN rail (top hat rail) 35 mmNo-Yes

62.18 €

10 4 Days Clamp type243430422.50.590---3.4DIN rail (top hat rail) 35 mmNo-Yes

63.74 €

10 65 Days Clamp type486860852.50.5200---5DIN rail (top hat rail) 35 mmNo-Yes

63.74 €

10 4 Days Clamp type6085751062.50.5260---6.8DIN rail (top hat rail) 35 mmNo-Yes

65.89 €

10 4 Days Clamp type-12-152.50.535---270DIN rail (top hat rail) 35 mmNo-Yes

67.52 €

10 4 Days Clamp type243430422.50.590---270DIN rail (top hat rail) 35 mmNo-Yes

67.52 €

10 65 Days Clamp type486860852.50.5200---270DIN rail (top hat rail) 35 mmNo-Yes

67.52 €

10 72 Days Clamp type6085751062.50.5260---270DIN rail (top hat rail) 35 mmNo-Yes

69.83 €

10 72 Days Clamp type-12-152.50.535--800700DIN rail (top hat rail) 35 mmNo-Yes

69.83 €

10 4 Days Clamp type243430422.50.590--8003.4DIN rail (top hat rail) 35 mmNo-Yes

69.83 €

10 4 Days Clamp type486860852.50.5200--8005DIN rail (top hat rail) 35 mmNo-Yes

69.83 €

10 72 Days Clamp type6085751062.50.5260--8006.8DIN rail (top hat rail) 35 mmNo-Yes

73.60 €

10 65 Days Clamp type-12-152.50.535--800270DIN rail (top hat rail) 35 mmNo-Yes

73.60 €

10 4 Days Clamp type243430422.50.590--800270DIN rail (top hat rail) 35 mmNo-Yes

73.60 €

10 65 Days Clamp type486860852.50.5200--800270DIN rail (top hat rail) 35 mmNo-Yes

73.60 €

10 65 Days Clamp type6085751062.50.5260--800270DIN rail (top hat rail) 35 mmNo-Yes

63.58 €

10 4 Days Clamp type-12-152.50.5----750DIN rail (top hat rail) 35 mmYesOpticYes

65.18 €

10 4 Days Clamp type243430422.50.5----3.2DIN rail (top hat rail) 35 mmYesOpticYes

70.55 €

10 72 Days Clamp type-12-152.50.5----750DIN rail (top hat rail) 35 mmYesOpticYes

70.55 €

10 4 Days Clamp type243430422.50.5----3.2DIN rail (top hat rail) 35 mmYesOpticYes

70.55 €

10 65 Days Clamp type486860852.50.5----4.6DIN rail (top hat rail) 35 mmYesOpticYes

72.86 €

10 4 Days Clamp type-12-152.50.5---1400750DIN rail (top hat rail) 35 mmYesOpticYes

72.86 €

10 4 Days Clamp type243430422.50.5---14003.2DIN rail (top hat rail) 35 mmYesOpticYes

72.86 €

10 65 Days Clamp type486860852.50.5---12004.6DIN rail (top hat rail) 35 mmYesOpticYes

76.63 €

10 65 Days Clamp type-12-152.50.5---1400750DIN rail (top hat rail) 35 mmYesOpticYes

76.63 €

10 65 Days Clamp type243430422.50.5---14003.2DIN rail (top hat rail) 35 mmYesOpticYes

43.55 €

8 4 Days Clamp type-12-150.512-----DIN rail (top hat rail) 35 mmNo-Yes

43.55 €

8 4 Days Clamp type243430420.512-----DIN rail (top hat rail) 35 mmNo-Yes

Loading...

Basic information

With remote signalling contact No

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360