Surge Voltage Arrester (Data Networks / MCR-Technology), Adapter Plugs / Latches

Click on this image to zoom in.

Click on this image to zoom in.

Surge Voltage Arrester (Data Networks / MCR-Technology), Adapter Plugs / Latches

Standard Unit Price:
1.68
Shipping Days:
9 Days

Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.

Basic Specifications

  • With remote signalling contact
    No
  • Explosion-tested version
    No
Part Number
Max. continuous voltage AC

Refine by

  • 48
  • Clear
Nominal discharge surge current (8/20)

Refine by

  • 5
  • Clear
Nominal load current

Refine by

  • 1
  • Clear
Frequency

Refine by

  • 250
  • Clear
Mounting method

Refine by

  • DIN rail (top hat rail) 35 mm
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
19 Days
1.68

1317340000
Part Number : 1317340000
Shipping Days 19 Days
Standard Unit Price 1.68

Specificationtitle

  • Max. continuous voltage AC
    -
  • Nominal discharge surge current (8/20)
    -
  • Nominal load current
    -
  • Frequency
    -
  • Mounting method
    -
  • With remote signalling contact
    No
  • Explosion-tested version
    No
48
5
1
250
DIN rail (top hat rail) 35 mm
9 Days
123.68

1348590000
Part Number : 1348590000
Shipping Days 9 Days
Standard Unit Price 123.68

Specificationtitle

  • Max. continuous voltage AC
    48
  • Nominal discharge surge current (8/20)
    5
  • Nominal load current
    1
  • Frequency
    250
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • With remote signalling contact
    No
  • Explosion-tested version
    No

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360