Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1222990000 |
1223030000 |
1247130000 |
1247150000 |
1308230000 |
1308240000 |
1308250000 |
1308270000 |
1308280000 |
1415230000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Poles (Pole) | Dimension vertical (mm) | Dimension width (mm) | Nominal rated voltage | Nominal rated current | |
---|---|---|---|---|---|---|---|---|---|---|
110.71 € | 1 | 57 Days | 32 | 56 | 70 | 350 | 1 | |||
141.94 € | 1 | 30 Days | 32 | 95 | 133 | 24 | 1 | |||
137.20 € | 1 | 30 Days | 32 | 56 | 70 | 350 | 1 | |||
161.32 € | 1 | 30 Days | 32 | 95 | 133 | 24 | 1 | |||
83.35 € | 1 | 4 Days | 15 | 72 | 87 | 50 | 0.5 | |||
126.54 € | 1 | 4 Days | 15 | 81 | 109 | 50 | 0.5 | |||
83.78 € | 1 | 4 Days | 25 | 72 | 87 | 50 | 0.5 | |||
133.43 € | 1 | 4 Days | 37 | 72 | 87 | 50 | 0.5 | |||
385.86 € | 1 | 4 Days | 37 | 81 | 109 | 50 | 0.5 | |||
128.05 € | 1 | 29 Days | 48 | 80 | 109 | - | 1.5 |
Loading...
Mounting Method | With DIN rail | Dimension depth(mm) | - | Type of electrical connection, field-sided | Spring clamp connection |
---|---|---|---|---|---|
Type of electrical connection, control sided | Other | Pollution degree | 2 | Mounting method | DIN rail (top hat rail) 35 mm |
Configure
Basic Attributes
Number of Poles(Pole)
Dimension vertical(mm)
Dimension width(mm)
Nominal rated voltage
Nominal rated current
Filter by standard shipping days
Optional Attributes