Interface, RS, Screw Connection

Click on this image to zoom in.

Click on this image to zoom in.

Interface, RS, Screw Connection

Standard Unit Price:
91.22
Shipping Days:
4 Days

Transfer module as an interface with terminals, connectors and components.

Basic Specifications

  • Mounting Method
    With DIN rail
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Number of Poles(Pole)

Refine by

  • 15
  • 25
  • 32
  • 37
  • 48
  • Clear
Dimension vertical(mm)

Refine by

  • 56
  • 60
  • 72
  • 81
  • 85
  • 95
  • Clear
Dimension width(mm)

Refine by

  • 70
  • 87
  • 109
  • 133
  • Clear
Nominal rated voltage

Refine by

  • 24
  • 50
  • 350
  • -
  • Clear
Nominal rated current

Refine by

  • 0.5
  • 1
  • 1.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
32
56
70
350
1
5 Days
115.98

1222980000
Part Number : 1222980000
Shipping Days 5 Days
Standard Unit Price 115.98

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    350
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
32
95
133
24
1
4 Days
141.94

1223020000
Part Number : 1223020000
Shipping Days 4 Days
Standard Unit Price 141.94

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    95
  • Dimension width(mm)
    133
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    24
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
32
56
70
350
1
4 Days
137.20

1247120000
Part Number : 1247120000
Shipping Days 4 Days
Standard Unit Price 137.20

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    350
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
32
95
133
24
1
30 Days
161.32

1247140000
Part Number : 1247140000
Shipping Days 30 Days
Standard Unit Price 161.32

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    95
  • Dimension width(mm)
    133
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    24
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
15
60
70
50
0.5
39 Days
91.22

1289090000
Part Number : 1289090000
Shipping Days 39 Days
Standard Unit Price 91.22

Specificationtitle

  • Number of Poles(Pole)
    15
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
48
85
109
-
1.5
4 Days
128.05

1415220000
Part Number : 1415220000
Shipping Days 4 Days
Standard Unit Price 128.05

Specificationtitle

  • Number of Poles(Pole)
    48
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    85
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
15
72
87
50
0.5
4 Days
102.85

9448000000
Part Number : 9448000000
Shipping Days 4 Days
Standard Unit Price 102.85

Specificationtitle

  • Number of Poles(Pole)
    15
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    72
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
25
72
87
50
0.5
4 Days
102.85

9448010000
Part Number : 9448010000
Shipping Days 4 Days
Standard Unit Price 102.85

Specificationtitle

  • Number of Poles(Pole)
    25
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    72
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
37
81
87
50
0.5
4 Days
181.46

9448020000
Part Number : 9448020000
Shipping Days 4 Days
Standard Unit Price 181.46

Specificationtitle

  • Number of Poles(Pole)
    37
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    81
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
25
72
87
50
0.5
30 Days
178.98

9448030000
Part Number : 9448030000
Shipping Days 30 Days
Standard Unit Price 178.98

Specificationtitle

  • Number of Poles(Pole)
    25
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    72
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
15
72
87
50
0.5
4 Days
183.51

9448040000
Part Number : 9448040000
Shipping Days 4 Days
Standard Unit Price 183.51

Specificationtitle

  • Number of Poles(Pole)
    15
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    72
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    50
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support