Interface, RS, Flying Lead Coupling

Interface, RS, Flying Lead Coupling

Standard Unit Price:
113.40
Shipping Days:
4 Days

Transfer module as an interface with terminals, connectors and components.

Basic Specifications

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    350
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
113.40

1223010000
Part Number : 1223010000
Shipping Days 4 Days
Standard Unit Price 113.40

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    350
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support