Interface, Plug-In Connector

Interface, Plug-In Connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0178960000
0577360000
0586661001
0586761001
0586861001
0586961001
0587060000
0646660000
0648661001
0690660000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Nominal rated voltage Nominal rated current

86.37 €

1 4 Days 641501

102.63 €

1 4 Days 641501

44.48 €

1 4 Days 311504

55.35 €

1 4 Days 322504

54.92 €

1 4 Days 322504

56.54 €

1 4 Days 322504

74.63 €

1 4 Days 481504

95.85 €

1 4 Days 641501

42.43 €

1 4 Days 312504

84.65 €

1 4 Days 481504

Loading...

  1. 1

Basic information

Mounting Method With DIN rail Dimension vertical(mm) 144 Dimension width(mm) 131
Dimension depth(mm) - Type of electrical connection, field-sided Screw connection Type of electrical connection, control sided Other
Pollution degree 2 Mounting method DIN rail (top hat rail) 35 mm

Tech Support