Interface Module with Terminal, Connector

Click on this image to zoom in.

Click on this image to zoom in.

Interface Module with Terminal, Connector

Standard Unit Price:
33.49
Shipping Days:
4 Days

Transfer module as an interface with terminals and connectors.

Basic Specifications

Part Number
Number of Poles(Pole)

Refine by

  • 4
  • 10
  • 14
  • 15
  • 16
  • 20
  • 26
  • 32
  • 34
  • 38
  • 40
  • 44
  • 50
  • 56
  • 60
  • 62
  • 64
  • 90
  • -
  • Clear
Dimension vertical(mm)

Refine by

  • 43
  • 52
  • 55
  • 56
  • 59.2
  • 60
  • 65
  • 70
  • 71
  • 75
  • 76
  • 80
  • 83
  • 85
  • 95
  • 107
  • -
  • Clear
Dimension width(mm)

Refine by

  • 70
  • 87
  • 109
  • 131
  • -
  • Clear
Type of electrical connection, field-sided

Refine by

  • -
  • Screw connection
  • Spring clamp connection
  • Clear
Type of electrical connection, control sided

Refine by

  • -
  • Other
  • Plug-in connection
  • Clear
Nominal rated voltage

Refine by

  • 24
  • 70
  • 250
  • 600
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
20
70
87
Screw connection
-
-
4 Days
41.68

0224261001
Part Number : 0224261001
Shipping Days 4 Days
Standard Unit Price 41.68

Specificationtitle

  • Number of Poles(Pole)
    20
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
34
70
87
Screw connection
-
-
4 Days
65.26

0224361001
Part Number : 0224361001
Shipping Days 4 Days
Standard Unit Price 65.26

Specificationtitle

  • Number of Poles(Pole)
    34
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
70
87
Screw connection
-
-
4 Days
67.52

0224461001
Part Number : 0224461001
Shipping Days 4 Days
Standard Unit Price 67.52

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
50
70
87
Screw connection
-
-
4 Days
83.78

0224561001
Part Number : 0224561001
Shipping Days 4 Days
Standard Unit Price 83.78

Specificationtitle

  • Number of Poles(Pole)
    50
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
60
70
87
Screw connection
-
-
4 Days
99.18

0224661001
Part Number : 0224661001
Shipping Days 4 Days
Standard Unit Price 99.18

Specificationtitle

  • Number of Poles(Pole)
    60
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
64
70
87
Screw connection
-
-
4 Days
99.08

0224761001
Part Number : 0224761001
Shipping Days 4 Days
Standard Unit Price 99.08

Specificationtitle

  • Number of Poles(Pole)
    64
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
26
70
87
Screw connection
-
-
4 Days
53.31

0224861001
Part Number : 0224861001
Shipping Days 4 Days
Standard Unit Price 53.31

Specificationtitle

  • Number of Poles(Pole)
    26
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
10
70
87
Screw connection
-
-
4 Days
33.49

0224961001
Part Number : 0224961001
Shipping Days 4 Days
Standard Unit Price 33.49

Specificationtitle

  • Number of Poles(Pole)
    10
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
14
70
87
Screw connection
-
-
4 Days
36.62

0225061001
Part Number : 0225061001
Shipping Days 4 Days
Standard Unit Price 36.62

Specificationtitle

  • Number of Poles(Pole)
    14
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
16
70
87
Screw connection
-
-
4 Days
39.31

0225161001
Part Number : 0225161001
Shipping Days 4 Days
Standard Unit Price 39.31

Specificationtitle

  • Number of Poles(Pole)
    16
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
20
60
70
Screw connection
-
-
4 Days
112.97

1126610000
Part Number : 1126610000
Shipping Days 4 Days
Standard Unit Price 112.97

Specificationtitle

  • Number of Poles(Pole)
    20
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
20
60
70
Spring clamp connection
-
-
4 Days
123.20

1126620000
Part Number : 1126620000
Shipping Days 4 Days
Standard Unit Price 123.20

Specificationtitle

  • Number of Poles(Pole)
    20
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
20
60
70
Screw connection
-
-
4 Days
112.97

1126630000
Part Number : 1126630000
Shipping Days 4 Days
Standard Unit Price 112.97

Specificationtitle

  • Number of Poles(Pole)
    20
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
38
60
70
Screw connection
-
-
4 Days
121.91

1126650000
Part Number : 1126650000
Shipping Days 4 Days
Standard Unit Price 121.91

Specificationtitle

  • Number of Poles(Pole)
    38
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
38
60
70
Spring clamp connection
-
-
39 Days
132.78

1126660000
Part Number : 1126660000
Shipping Days 39 Days
Standard Unit Price 132.78

Specificationtitle

  • Number of Poles(Pole)
    38
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
38
60
70
Screw connection
-
-
4 Days
121.91

1126670000
Part Number : 1126670000
Shipping Days 4 Days
Standard Unit Price 121.91

Specificationtitle

  • Number of Poles(Pole)
    38
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
38
60
70
Spring clamp connection
-
-
4 Days
132.78

1126680000
Part Number : 1126680000
Shipping Days 4 Days
Standard Unit Price 132.78

Specificationtitle

  • Number of Poles(Pole)
    38
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
32
60
70
Screw connection
-
-
4 Days
144.63

1126690000
Part Number : 1126690000
Shipping Days 4 Days
Standard Unit Price 144.63

Specificationtitle

  • Number of Poles(Pole)
    32
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
56
60
70
Screw connection
-
-
4 Days
147.00

1126730000
Part Number : 1126730000
Shipping Days 4 Days
Standard Unit Price 147.00

Specificationtitle

  • Number of Poles(Pole)
    56
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
56
60
70
Screw connection
-
-
4 Days
147.00

1126750000
Part Number : 1126750000
Shipping Days 4 Days
Standard Unit Price 147.00

Specificationtitle

  • Number of Poles(Pole)
    56
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
56
60
70
Screw connection
-
-
4 Days
156.37

1126770000
Part Number : 1126770000
Shipping Days 4 Days
Standard Unit Price 156.37

Specificationtitle

  • Number of Poles(Pole)
    56
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
56
60
70
Spring clamp connection
-
-
4 Days
177.80

1126780000
Part Number : 1126780000
Shipping Days 4 Days
Standard Unit Price 177.80

Specificationtitle

  • Number of Poles(Pole)
    56
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
56
60
70
Screw connection
-
-
4 Days
156.37

1126790000
Part Number : 1126790000
Shipping Days 4 Days
Standard Unit Price 156.37

Specificationtitle

  • Number of Poles(Pole)
    56
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    60
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
90
76
109
Screw connection
-
-
39 Days
288.08

1126810000
Part Number : 1126810000
Shipping Days 39 Days
Standard Unit Price 288.08

Specificationtitle

  • Number of Poles(Pole)
    90
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    76
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
90
76
109
Screw connection
-
-
39 Days
288.08

1126870000
Part Number : 1126870000
Shipping Days 39 Days
Standard Unit Price 288.08

Specificationtitle

  • Number of Poles(Pole)
    90
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    76
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
90
76
109
Spring clamp connection
-
-
39 Days
303.26

1126880000
Part Number : 1126880000
Shipping Days 39 Days
Standard Unit Price 303.26

Specificationtitle

  • Number of Poles(Pole)
    90
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    76
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    0.5
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
-
55
70
Screw connection
Other
600
4 Days
126.22

1128100000
Part Number : 1128100000
Shipping Days 4 Days
Standard Unit Price 126.22

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    55
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    600
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
-
52
70
Spring clamp connection
Other
600
4 Days
152.92

1128110000
Part Number : 1128110000
Shipping Days 4 Days
Standard Unit Price 152.92

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    600
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
-
83
87
Screw connection
Other
250
4 Days
157.34

1128120000
Part Number : 1128120000
Shipping Days 4 Days
Standard Unit Price 157.34

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    83
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    250
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
-
75
87
Spring clamp connection
Other
250
4 Days
160.78

1128130000
Part Number : 1128130000
Shipping Days 4 Days
Standard Unit Price 160.78

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    75
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    250
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
-
-
-
-
-
-
4 Days
112.22

1178161001
Part Number : 1178161001
Shipping Days 4 Days
Standard Unit Price 112.22

Specificationtitle

  • Number of Poles(Pole)
    -
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    -
  • Dimension width(mm)
    -
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Nominal rated voltage
    -
  • Nominal rated current
    1.5
  • Pollution degree
    -
  • Mounting method
    DIN rail (top hat rail)/G-rail
40
56
70
Screw connection
Other
70
30 Days
110.06

1371130000
Part Number : 1371130000
Shipping Days 30 Days
Standard Unit Price 110.06

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
30 Days
118.03

1371140000
Part Number : 1371140000
Shipping Days 30 Days
Standard Unit Price 118.03

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
19 Days
120.94

1371170000
Part Number : 1371170000
Shipping Days 19 Days
Standard Unit Price 120.94

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
56
70
Screw connection
Other
70
19 Days
110.06

1371180000
Part Number : 1371180000
Shipping Days 19 Days
Standard Unit Price 110.06

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
19 Days
120.94

1371190000
Part Number : 1371190000
Shipping Days 19 Days
Standard Unit Price 120.94

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
19 Days
120.94

1371210000
Part Number : 1371210000
Shipping Days 19 Days
Standard Unit Price 120.94

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
56
87
Screw connection
Other
70
29 Days
123.31

1371220000
Part Number : 1371220000
Shipping Days 29 Days
Standard Unit Price 123.31

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
59.2
87
Spring clamp connection
Plug-in connection
70
29 Days
202.46

1371230000
Part Number : 1371230000
Shipping Days 29 Days
Standard Unit Price 202.46

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    59.2
  • Dimension width(mm)
    87
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
107
131
Spring clamp connection
Plug-in connection
24
29 Days
217.97

1371250000
Part Number : 1371250000
Shipping Days 29 Days
Standard Unit Price 217.97

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    107
  • Dimension width(mm)
    131
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    24
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
70
109
Screw connection
Other
70
4 Days
164.88

1371340000
Part Number : 1371340000
Shipping Days 4 Days
Standard Unit Price 164.88

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    70
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
65
109
Spring clamp connection
Plug-in connection
70
29 Days
204.40

1371370000
Part Number : 1371370000
Shipping Days 29 Days
Standard Unit Price 204.40

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    65
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
50
80
109
Screw connection
Other
24
29 Days
176.08

1371390000
Part Number : 1371390000
Shipping Days 29 Days
Standard Unit Price 176.08

Specificationtitle

  • Number of Poles(Pole)
    50
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    80
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    24
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
50
80
109
Spring clamp connection
Plug-in connection
24
29 Days
194.92

1371410000
Part Number : 1371410000
Shipping Days 29 Days
Standard Unit Price 194.92

Specificationtitle

  • Number of Poles(Pole)
    50
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    80
  • Dimension width(mm)
    109
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    24
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
56
70
Screw connection
Other
70
30 Days
66.66

1371470000
Part Number : 1371470000
Shipping Days 30 Days
Standard Unit Price 66.66

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
4 Days
73.23

1371500000
Part Number : 1371500000
Shipping Days 4 Days
Standard Unit Price 73.23

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
56
70
Screw connection
Other
70
4 Days
66.66

1371530000
Part Number : 1371530000
Shipping Days 4 Days
Standard Unit Price 66.66

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
50
56
70
Screw connection
Other
70
4 Days
173.17

1371540000
Part Number : 1371540000
Shipping Days 4 Days
Standard Unit Price 173.17

Specificationtitle

  • Number of Poles(Pole)
    50
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    56
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Screw connection
  • Type of electrical connection, control sided
    Other
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
40
52
70
Spring clamp connection
Plug-in connection
70
19 Days
73.23

1371550000
Part Number : 1371550000
Shipping Days 19 Days
Standard Unit Price 73.23

Specificationtitle

  • Number of Poles(Pole)
    40
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
50
52
70
Spring clamp connection
Plug-in connection
70
29 Days
203.86

1371570000
Part Number : 1371570000
Shipping Days 29 Days
Standard Unit Price 203.86

Specificationtitle

  • Number of Poles(Pole)
    50
  • Mounting Method
    With DIN rail
  • Dimension vertical(mm)
    52
  • Dimension width(mm)
    70
  • Dimension depth(mm)
    -
  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Plug-in connection
  • Nominal rated voltage
    70
  • Nominal rated current
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support