Manufacturer part number: 0550160000
Brand: WEIDMUELLER
Price: 3.80 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0550160000
Number of Poles(Pole) | - | Mounting Method | With DIN rail | Dimension vertical(mm) | - |
---|---|---|---|---|---|
Dimension width(mm) | - | Dimension depth(mm) | - | Type of electrical connection, field-sided | - |
Type of electrical connection, control sided | - | Nominal rated voltage | - | Nominal rated current | - |
Pollution degree | - | Mounting method | DIN rail (top hat rail) 35 mm |